75KW,1800,DP,404TSD,3/60/208 (IG)
75KW,1800,DP,404TSD,3/60/208 (IG)
Part#: 404TSTDS18531
Catalog#: 404TSTDS18531
Weight: 986 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 100 Hp |
Output KW | Output KW: 75 kW | Voltage | Voltage: 208 V |
Speed | Speed: 1820 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 404TSD | Enclosure | Enclosure: Open Enclosed |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 93 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 248 A | Power Factor | Power Factor: 85 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: IG | KVA Code | KVA Code: N/A |
Drive End Bearing Size | Drive End Bearing Size: 6313 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6313 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 10 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: SQ CAGE IND GEN | Starting Method | Starting Method: ACROSS THE LINE W/NEUTRAL |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .097 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TSD |
Current | Current: 248 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1820 rpm | Connection Drawing | Connection Drawing: A-EE7300T |
Outline Drawing | Outline Drawing: B-SS555448-1550 | Voltage | Voltage: 208 V |
Output KW | Output KW: 75 kW | Output HP | Output HP: 100 Hp |
Frame Size | Frame Size: 404 | Efficiency | Efficiency: 93 % |
Weight | Weight: 986.00 LB | Country of Origin | Country of Origin: United States of America |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 630.00 | Current (%): 563.0 | Torque (ft-lbs): 495.00 | Torque (%): 159.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 75.00 |
Curvepoint: Break-Down | Current (Amps): 450.00 | Current (%): 402.0 | Torque (ft-lbs): 865.00 | Torque (%): 277.0 | Speed (RPM): 1,910 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 75.00 |
Efficiency
Information not available at the moment. Please check back later!