100,1800,DP,404TS,3/60/190/380-400 Fire

100,1800,DP,404TS,3/60/190/380-400 Fire

Part#: 404TSTDCD4335

Catalog#: U1528B

Weight: 2249 lb

List Price: $8,959.00

Specifications


Phase Phase: 3 Output HP Output HP: 100 Hp
Output KW Output KW: 75 kW Voltage Voltage: 190/380 V
Speed Speed: 1783 rpm Service Factor Service Factor: 1.15
Frame Frame: 404TS Enclosure Enclosure: Drip Proof
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 94.1 %
Ambient Temperature Ambient Temperature: 50 °C Frequency Frequency: 60 Hz
Current Current: 274.0/137.0 A Power Factor Power Factor: 87.7
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6316 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6314
UL UL: Listed CSA CSA: Y
CE CE: Y IP Code IP Code: 23
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Induction Run Starting Method Starting Method: Part Wdg Start & Wye Start Delta Run
Poles Poles: 4 Rotation Rotation: Selective Clockwise
Resistance Main Resistance Main: .089 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: TS Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: TS
Current Current: 274.0/137.0 A Frequency Frequency: 60 Hz
Speed Speed: 1783 rpm Connection Drawing Connection Drawing: EE7308AA
Outline Drawing Outline Drawing: SS620989 Voltage Voltage: 190/380 V
Output KW Output KW: 75 kW Output HP Output HP: 100 Hp
Frame Size Frame Size: 404 Efficiency Efficiency: 94.1 %
Weight Weight: 2249.00 LB Country of Origin Country of Origin: Mexico
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 41.76 25%: 52.66 50%: 76.26 75%: 105.32 100%: 136.79 115%: 157.97 125%: 172.50
% of Rated Load: Rated Output (KW) 0%: 1.46 25%: 20.30 50%: 39.50 75%: 59.00 100%: 79.00 115%: 91.00 125%: 100.00
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 91.8 50%: 94.4 75%: 94.5 100%: 94.1 115%: 93.5 125%: 93.2
% of Rated Load: Power Factor (%) 0%: 5.3 25%: 58.1 50%: 78.5 75%: 85.4 100%: 87.7 115%: 88.1 125%: 88.1
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,796 50%: 1,792 75%: 1,787 100%: 1,783 115%: 1,780 125%: 1,777
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 70.0 115%: 90.0 125%: 110.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 73.00 50%: 147.00 75%: 220.00 100%: 294.00 115%: 339.00 125%: 369.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Locked-Rotor Current (Amps): 700.00 Current (%): 617.0 Torque (ft-lbs): 530.00 Torque (%): 180.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 38.0 Rated Output (Hp): 100.00
Curvepoint: No Load Current (Amps): 34.50 Current (%): 31.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): 0.00 Power Factor (%): 5.3 Rated Output (Hp): 100.00
Curvepoint: Pull-Up Current (Amps): 570.00 Current (%): 503.0 Torque (ft-lbs): 470.00 Torque (%): 160.0 Speed (RPM): 900 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 100.00
Curvepoint: Break-Down Current (Amps): 394.00 Current (%): 347.0 Torque (ft-lbs): 735.00 Torque (%): 250.0 Speed (RPM): 1,709 Rated Output (KW): 0.00 Power Factor (%): 68.0 Rated Output (Hp): 100.00
Curvepoint: Full Load Current (Amps): 113.50 Current (%): 100.0 Torque (ft-lbs): 294.00 Torque (%): 100.0 Speed (RPM): 1,783 Rated Output (KW): 0.00 Power Factor (%): 87.7 Rated Output (Hp): 100.00
Curvepoint: 2/3 Current (Amps): 520.00 Current (%): 458.0 Torque (ft-lbs): 550.00 Torque (%): 187.0 Speed (RPM): 1,200 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 100.00
Curvepoint: 1/3 Current (Amps): 620.00 Current (%): 547.0 Torque (ft-lbs): 460.00 Torque (%): 156.0 Speed (RPM): 600 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 100.00

Efficiency


Information not available at the moment. Please check back later!