Fire Pump Motor, 125 & 100 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 3600 & 3000 RPM, 404TS Frame, DP
Fire Pump Motor, 125 & 100 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 3600 & 3000 RPM, 404TS Frame, DP
Part#: 404TSTDCD4018
Catalog#: U530B
Model#: 404TSTDCD4018AA
Weight: 1165 lb
List Price: $19,989.00
Your Price: Login is Required
Key Features
- IP22, NEMA® EPACT Efficiency, Fire Pump motors are not recommended for use with variable frequency drives.
- NEMA® design B, code G or less
- Dual voltage motors have 12 leads, suitable for wye-delta or across the line start on either voltage, or part winding start on low voltage
- Single voltage motors have 12 leads and are suitable for wye-delta, across the line, or part winding start
- Class F Insulation, 50C Max Ambient, 1.15 service factor (except as noted)
- Red paint on 25 HP through 250 HP
- Ball bearings
- Will accept C-Face kits (except as noted), see accessories section for kits
- UL file EX5190, CSA file LR2025 and CE mark
- Will become build-up item when current stock is gone
Specifications
Phase | Phase: 3 | Output HP | Output HP: 125 & 100 Hp |
Output KW | Output KW: 93.0 & 75.0 kW | Voltage | Voltage: 460 & 380 V |
Speed | Speed: 3573 & 2974 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 404TS | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 93.6 & 92.9 % |
Ambient Temperature | Ambient Temperature: 50 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 139 & 135 A | Power Factor | Power Factor: 89.7 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6314 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6314 |
UL | UL: Listed | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 23 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Part Wdg Start & Wye Start Delta Run |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0729 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Shaft Diameter | Shaft Diameter: 2.125 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TS |
Current | Current: 139 A | Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3573 rpm |
Connection Drawing | Connection Drawing: EE7300BH | Outline Drawing | Outline Drawing: SS620909 |
Voltage | Voltage: 460 V | Output KW | Output KW: 93 kW |
Output HP | Output HP: 125 Hp | Frame Size | Frame Size: 404 |
Efficiency | Efficiency: 93.6 % | Packaged Length | Packaged Length: 62.00 IN |
Weight | Weight: 1165.00 LB | UPC | UPC: 722856217653 |
Packaged Width | Packaged Width: 52.00 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 42.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 39.00 | 25%: 51.50 | 50%: 76.50 | 75%: 106.00 | 100%: 139.00 | 115%: 160.00 | 125%: 174.50 |
% of Rated Load: Rated Output (KW) | 0%: 2.42 | 25%: 25.97 | 50%: 50.00 | 75%: 74.50 | 100%: 99.50 | 115%: 115.00 | 125%: 125.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 89.8 | 50%: 93.3 | 75%: 93.9 | 100%: 93.6 | 115%: 93.2 | 125%: 92.9 |
% of Rated Load: Power Factor (%) | 0%: 7.7 | 25%: 62.9 | 50%: 81.8 | 75%: 87.8 | 100%: 89.7 | 115%: 90.1 | 125%: 90.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,593 | 50%: 3,587 | 75%: 3,580 | 100%: 3,573 | 115%: 3,568 | 125%: 3,565 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 95.0 | 125%: 110.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 46.00 | 50%: 91.00 | 75%: 138.00 | 100%: 184.00 | 115%: 211.00 | 125%: 230.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 500.00 | Current (%): 359.0 | Torque (ft-lbs): 450.00 | Torque (%): 245.0 | Speed (RPM): 3,450 | Rated Output (KW): 0.00 | Power Factor (%): 69.0 | Rated Output (Hp): 125.00 |
Curvepoint: Full Load | Current (Amps): 139.00 | Current (%): 100.0 | Torque (ft-lbs): 184.00 | Torque (%): 100.0 | Speed (RPM): 3,573 | Rated Output (KW): 0.00 | Power Factor (%): 89.7 | Rated Output (Hp): 125.00 |
Curvepoint: No Load | Current (Amps): 39.00 | Current (%): 28.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.00 | Power Factor (%): 7.7 | Rated Output (Hp): 125.00 |
Curvepoint: Pull-Up | Current (Amps): 690.00 | Current (%): 496.0 | Torque (ft-lbs): 240.00 | Torque (%): 130.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 125.00 |
Curvepoint: 2/3 | Current (Amps): 630.00 | Current (%): 453.0 | Torque (ft-lbs): 290.00 | Torque (%): 158.0 | Speed (RPM): 2,400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 125.00 |
Curvepoint: Locked-Rotor | Current (Amps): 860.00 | Current (%): 618.0 | Torque (ft-lbs): 270.00 | Torque (%): 147.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 34.0 | Rated Output (Hp): 125.00 |
Curvepoint: 1/3 | Current (Amps): 750.00 | Current (%): 539.0 | Torque (ft-lbs): 240.00 | Torque (%): 130.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 125.00 |
Efficiency
Information not available at the moment. Please check back later!