700,3600,WP2,400,3/60/4160
700,3600,WP2,400,3/60/4160
Part#: 400VDB7001
Catalog#: 400VDB7001
Weight: 6371.35 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 700 Hp |
Output KW | Output KW: 520 kW | Voltage | Voltage: 4160 V |
Speed | Speed: 3575 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 400 | Enclosure | Enclosure: WPII |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95.4 % |
Ambient Temperature | Ambient Temperature: 50 °C | Frequency | Frequency: 60 Hz |
Current | Current: 82 A | Power Factor | Power Factor: 91 |
Duty | Duty: Continuous (S1) | Insulation Class | Insulation Class: F |
Design Code | Design Code: N (IEC) | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6317 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6317 |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: - |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .12 Ohms | Mounting | Mounting: B3 |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: IEC | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Current | Current: 82 A |
Frequency | Frequency: 60 Hz | Speed | Speed: 3575 rpm |
Connection Drawing | Connection Drawing: EE7300PM | Outline Drawing | Outline Drawing: SS620789 |
Voltage | Voltage: 4160 V | Output KW | Output KW: 520 kW |
Output HP | Output HP: 700 Hp | Frame Size | Frame Size: 400 |
Efficiency | Efficiency: 95.4 % | Weight | Weight: 2890.00 KG |
Country of Origin | Country of Origin: China |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 18.52 | 25%: 27.64 | 50%: 44.78 | 75%: 62.48 | 100%: 81.83 | 115%: 95.10 | 125%: 102.28 |
% of Rated Load: Rated Output (KW) | 0%: 20.00 | 25%: 144.00 | 50%: 277.00 | 75%: 411.00 | 100%: 546.00 | 115%: 628.00 | 125%: 683.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 90.2 | 50%: 94.1 | 75%: 95.0 | 100%: 95.4 | 115%: 95.4 | 125%: 95.0 |
% of Rated Load: Power Factor (%) | 0%: 9.0 | 25%: 72.0 | 50%: 86.0 | 75%: 90.0 | 100%: 91.0 | 115%: 91.5 | 125%: 92.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,595 | 50%: 3,588 | 75%: 3,582 | 100%: 3,575 | 115%: 3,572 | 125%: 3,570 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 110.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 256.00 | 50%: 513.00 | 75%: 770.00 | 100%: 1,028.00 | 115%: 1,184.00 | 125%: 1,288.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 1,030.00 | Current (%): | Torque (ft-lbs): 800.00 | Torque (%): 76.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 17.0 | Rated Output (Hp): 700.00 |
Curvepoint: Break-Down | Current (Amps): 655.00 | Current (%): | Torque (ft-lbs): 3,000.00 | Torque (%): 290.0 | Speed (RPM): 3,500 | Rated Output (KW): | Power Factor (%): 66.0 | Rated Output (Hp): 700.00 |
Curvepoint: 1/3 | Current (Amps): 1,000.00 | Current (%): | Torque (ft-lbs): 540.00 | Torque (%): 60.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 700.00 |
Curvepoint: Pull-Up | Current (Amps): 950.00 | Current (%): | Torque (ft-lbs): 540.00 | Torque (%): 60.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 700.00 |
Curvepoint: 2/3 | Current (Amps): 875.00 | Current (%): | Torque (ft-lbs): 570.00 | Torque (%): 100.0 | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 700.00 |
Curvepoint: Full Load | Current (Amps): 148.00 | Current (%): 100.0 | Torque (ft-lbs): 1,028.00 | Torque (%): 100.0 | Speed (RPM): 3,578 | Rated Output (KW): | Power Factor (%): 91.0 | Rated Output (Hp): 700.00 |
Curvepoint: No Load | Current (Amps): 33.50 | Current (%): | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): 9.0 | Rated Output (Hp): 700.00 |
Efficiency
Information not available at the moment. Please check back later!