LVX-400-6-600HP 460V 60Hz B3 @H IP56 SF1.0 IE2 40℃ IC411
LVX-400-6-600HP 460V 60Hz B3 @H IP56 SF1.0 IE2 40℃ IC411 - 400TFNJ7077
Part#: 400TFNJ7077
Catalog#: 400TFNJ7077
Weight: 8417 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 600 Hp |
Output KW | Output KW: 450 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1194 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 400 | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 95.3 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 678 A |
Power Factor | Power Factor: 87 | Duty | Duty: Continuous (S1) |
Insulation Class | Insulation Class: H | Design Code | Design Code: INV |
KVA Code | KVA Code: H | Drive End Bearing Size | Drive End Bearing Size: NONE |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: NONE | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: No | CSA | CSA: N |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0044 Ohms | Mounting | Mounting: B3 |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Output HP | Output HP: 600 Hp | Output KW | Output KW: 450 kW |
Frame Size | Frame Size: 400 | Frame Suffix | Frame Suffix: None |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 460 V |
Current | Current: 678 A | Efficiency | Efficiency: 95.3 % |
Service Factor | Service Factor: 1 | Speed | Speed: 1194 rpm |
Connection Drawing | Connection Drawing: EE7300QA | Outline Drawing | Outline Drawing: NONE |
Packaged Length | Packaged Length: 87.00 IN | Weight | Weight: 8417.00 LB |
Packaged Width | Packaged Width: 54.00 IN | Country of Origin | Country of Origin: China |
Packaged Height | Packaged Height: 56.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% |
---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 220.00 | 25%: 262.00 | 50%: 378.00 | 75%: 520.00 | 100%: 678.00 | 125%: 849.00 |
% of Rated Load: Rated Output (KW) | 0%: 8.00 | 25%: 121.00 | 50%: 235.00 | 75%: 351.00 | 100%: 469.00 | 125%: 589.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 92.5 | 50%: 95.1 | 75%: 95.5 | 100%: 95.3 | 125%: 94.9 |
% of Rated Load: Power Factor (%) | 0%: 4.6 | 25%: 58.0 | 50%: 78.1 | 75%: 84.8 | 100%: 87.0 | 125%: 87.2 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,199 | 50%: 1,197 | 75%: 1,196 | 100%: 1,194 | 125%: 1,192 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 0.0 | 125%: 0.0 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 220.00 | Current (%): | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): 4.6 | Rated Output (Hp): 600.00 |
Curvepoint: Pull-Up | Current (Amps): 5,183.00 | Current (%): | Torque (ft-lbs): 3,589.00 | Torque (%): | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 600.00 |
Curvepoint: 2/3 | Current (Amps): 4,895.00 | Current (%): | Torque (ft-lbs): 4,855.00 | Torque (%): | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 600.00 |
Curvepoint: Locked-Rotor | Current (Amps): 5,759.00 | Current (%): 850.0 | Torque (ft-lbs): 4,222.00 | Torque (%): 160.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 29.1 | Rated Output (Hp): 600.00 |
Curvepoint: Break-Down | Current (Amps): 3,859.00 | Current (%): | Torque (ft-lbs): 5,806.00 | Torque (%): 220.0 | Speed (RPM): 1,162 | Rated Output (KW): | Power Factor (%): 61.9 | Rated Output (Hp): 600.00 |
Curvepoint: 1/3 | Current (Amps): 5,471.00 | Current (%): | Torque (ft-lbs): 3,800.00 | Torque (%): | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 600.00 |
Curvepoint: Full Load | Current (Amps): 678.00 | Current (%): 100.0 | Torque (ft-lbs): 2,639.00 | Torque (%): 100.0 | Speed (RPM): 1,194 | Rated Output (KW): | Power Factor (%): 87.0 | Rated Output (Hp): 600.00 |
Efficiency
Information not available at the moment. Please check back later!