LVF-400-4-700HP 460V 60Hz △ B3 @F IP56 NEMA SF1.15 40℃ IC411
LVF-400-4-700HP 460V 60Hz △ B3 @F IP56 NEMA SF1.15 40℃ IC411
Part#: 400SHFCA6526AAX
Catalog#: 400SHFCA6526AAX
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 700 Hp |
Output KW | Output KW: 520 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1793 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 400 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 96.2 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 774 A | Power Factor | Power Factor: 88 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: N(IEC) | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6326 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6326 |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 56 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 T2B |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0025 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Current | Current: 774 A |
Frequency | Frequency: 60 Hz | Speed | Speed: 1793 rpm |
Connection Drawing | Connection Drawing: EE7326P | Outline Drawing | Outline Drawing: OPY-334890 |
Voltage | Voltage: 460 V | Output KW | Output KW: 520 kW |
Output HP | Output HP: 700 Hp | Frame Size | Frame Size: 400 |
Efficiency | Efficiency: 96.2 % | Country of Origin | Country of Origin: China |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 252.00 | 25%: 328.00 | 50%: 453.00 | 75%: 607.00 | 100%: 774.00 | 115%: 890.00 | 125%: 954.00 |
% of Rated Load: Rated Output (KW) | 0%: 12.00 | 25%: 143.00 | 50%: 275.00 | 75%: 409.00 | 100%: 543.00 | 115%: 624.00 | 125%: 679.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.1 | 50%: 94.8 | 75%: 95.8 | 100%: 96.2 | 115%: 96.2 | 125%: 96.2 |
% of Rated Load: Power Factor (%) | 0%: 5.6 | 25%: 54.8 | 50%: 76.3 | 75%: 84.6 | 100%: 88.0 | 115%: 88.9 | 125%: 89.3 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,798 | 50%: 1,797 | 75%: 1,795 | 100%: 1,793 | 115%: 1,792 | 125%: 1,791 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 105.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 511.00 | 50%: 1,023.00 | 75%: 1,536.00 | 100%: 2,050.00 | 115%: 2,359.00 | 125%: 2,566.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 252.00 | Current (%): | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 5.6 | Rated Output (Hp): 700.00 |
Curvepoint: Locked-Rotor | Current (Amps): 6,349.00 | Current (%): 820.0 | Torque (ft-lbs): 2,665.00 | Torque (%): 130.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 29.1 | Rated Output (Hp): 700.00 |
Curvepoint: Break-Down | Current (Amps): 4,254.00 | Current (%): | Torque (ft-lbs): 5,125.00 | Torque (%): 250.0 | Speed (RPM): 1,744 | Rated Output (KW): | Power Factor (%): 61.7 | Rated Output (Hp): 700.00 |
Curvepoint: 2/3 | Current (Amps): 5,397.00 | Current (%): | Torque (ft-lbs): 3,065.00 | Torque (%): | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 700.00 |
Curvepoint: Full Load | Current (Amps): 774.00 | Current (%): 100.0 | Torque (ft-lbs): 2,050.00 | Torque (%): 100.0 | Speed (RPM): 1,793 | Rated Output (KW): | Power Factor (%): 88.0 | Rated Output (Hp): 700.00 |
Curvepoint: 1/3 | Current (Amps): 6,032.00 | Current (%): | Torque (ft-lbs): 2,399.00 | Torque (%): | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 700.00 |
Curvepoint: Pull-Up | Current (Amps): 5,714.00 | Current (%): | Torque (ft-lbs): 2,265.00 | Torque (%): | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 700.00 |
Efficiency
Information not available at the moment. Please check back later!