500,1200,TEBC-AXIAL,400TZ,3/60/460
500,1200,TEBC-AXIAL,400TZ,3/60/460
Part#: 400HFCJ6582
Catalog#: 400HFCJ6582
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 500 Hp |
Output KW | Output KW: 370 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1195 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 400TZ | Enclosure | Enclosure: Totally Enclosed Blower cooled - Axial |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 95.8 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 575 A | Power Factor | Power Factor: 86 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: SPECIAL |
Design Code | Design Code: INV | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6326 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6326 |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: Y | IP Code | IP Code: 56 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0025 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TZ |
Current | Current: 575 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1195 rpm | Connection Drawing | Connection Drawing: EE7300DH |
Outline Drawing | Outline Drawing: SS557775A | Voltage | Voltage: 460 V |
Output KW | Output KW: 370 kW | Output HP | Output HP: 500 Hp |
Frame Size | Frame Size: 400 | Efficiency | Efficiency: 95.8 % |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | 200% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 215.00 | 25%: 255.00 | 50%: 340.00 | 75%: 450.00 | 100%: 575.00 | 125%: 700.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: Rated Output (KW) | 0%: 18.00 | 25%: 105.00 | 50%: 198.00 | 75%: 295.00 | 100%: 390.00 | 125%: 490.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.0 | 50%: 94.5 | 75%: 95.4 | 100%: 95.8 | 125%: 95.8 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Power Factor (%) | 0%: 5.0 | 25%: 50.0 | 50%: 72.5 | 75%: 82.0 | 100%: 86.0 | 125%: 88.0 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,199 | 50%: 1,197 | 75%: 1,196 | 100%: 1,195 | 125%: 1,193 | 150%: 0 | 200%: 0 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 95.0 | 125%: 0.0 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 547.00 | 50%: 1,095.00 | 75%: 1,645.00 | 100%: 2,200.00 | 125%: 2,775.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 125%: | 150%: | 200%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 2,765.00 | Current (%): 481.0 | Torque (ft-lbs): 7,000.00 | Torque (%): 315.0 | Speed (RPM): 1,180 | Rated Output (KW): | Power Factor (%): 62.5 | Rated Output (Hp): 500.00 |
Curvepoint: 1/3 | Current (Amps): 4,635.00 | Current (%): 806.0 | Torque (ft-lbs): 4,120.00 | Torque (%): 186.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 500.00 |
Curvepoint: Pull-Up | Current (Amps): 4,390.00 | Current (%): 764.0 | Torque (ft-lbs): 4,120.00 | Torque (%): 186.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 500.00 |
Curvepoint: Locked-Rotor | Current (Amps): 4,880.00 | Current (%): 849.0 | Torque (ft-lbs): 4,850.00 | Torque (%): 218.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 25.5 | Rated Output (Hp): 500.00 |
Curvepoint: Full Load | Current (Amps): 575.00 | Current (%): 100.0 | Torque (ft-lbs): 2,220.00 | Torque (%): 100.0 | Speed (RPM): 1,195 | Rated Output (KW): | Power Factor (%): 86.0 | Rated Output (Hp): 500.00 |
Curvepoint: 2/3 | Current (Amps): 4,150.00 | Current (%): 721.0 | Torque (ft-lbs): 4,365.00 | Torque (%): 197.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 500.00 |
Curvepoint: No Load | Current (Amps): 215.00 | Current (%): 36.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): 5.0 | Rated Output (Hp): 500.00 |
Efficiency
Information not available at the moment. Please check back later!