600,900,TEFC,400,3/60/460
600,900,TEFC,400,3/60/460
Part#: 400HFC8101
Catalog#: 400HFC8101
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 600 Hp |
Output KW | Output KW: 450 kW | Voltage | Voltage: 460 V |
Speed | Speed: 895 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 400 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 94.1 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 728 A | Power Factor | Power Factor: 82 |
Duty | Duty: Continuous (S1) | Insulation Class | Insulation Class: F |
Design Code | Design Code: N (IEC) | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6326 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6326 |
UL | UL: No | CSA | CSA: N |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0028 Ohms | Mounting | Mounting: B3 |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: None |
Current | Current: 728 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 895 rpm | Connection Drawing | Connection Drawing: EE7340AM |
Outline Drawing | Outline Drawing: SS620787 | Voltage | Voltage: 460 V |
Output KW | Output KW: 450 kW | Output HP | Output HP: 600 Hp |
Frame Size | Frame Size: 400 | Efficiency | Efficiency: 94.1 % |
Country of Origin | Country of Origin: China |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 245.00 | 25%: 295.00 | 50%: 410.00 | 75%: 550.00 | 100%: 728.00 | 115%: 825.00 | 125%: 885.00 |
% of Rated Load: Rated Output (KW) | 0%: 15.00 | 25%: 129.00 | 50%: 243.00 | 75%: 357.00 | 100%: 474.00 | 115%: 544.00 | 125%: 592.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 87.5 | 50%: 91.7 | 75%: 93.6 | 100%: 94.1 | 115%: 94.1 | 125%: 93.6 |
% of Rated Load: Power Factor (%) | 0%: 6.0 | 25%: 43.0 | 50%: 65.0 | 75%: 76.0 | 100%: 82.0 | 115%: 83.0 | 125%: 83.0 |
% of Rated Load: Speed (RPM) | 0%: 900 | 25%: 899 | 50%: 897 | 75%: 896 | 100%: 895 | 115%: 894 | 125%: 892 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 110.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 877.00 | 50%: 1,756.00 | 75%: 2,637.00 | 100%: 3,522.00 | 115%: 4,054.00 | 125%: 4,410.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 245.00 | Current (%): | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): 6.0 | Rated Output (Hp): 600.00 |
Curvepoint: Break-Down | Current (Amps): 2,650.00 | Current (%): | Torque (ft-lbs): 7,200.00 | Torque (%): 204.0 | Speed (RPM): 865 | Rated Output (KW): | Power Factor (%): 62.0 | Rated Output (Hp): 600.00 |
Curvepoint: Pull-Up | Current (Amps): 3,400.00 | Current (%): | Torque (ft-lbs): 3,750.00 | Torque (%): | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 600.00 |
Curvepoint: Full Load | Current (Amps): 728.00 | Current (%): 100.0 | Torque (ft-lbs): 3,522.00 | Torque (%): 100.0 | Speed (RPM): 895 | Rated Output (KW): | Power Factor (%): 74.0 | Rated Output (Hp): 600.00 |
Curvepoint: 2/3 | Current (Amps): 3,100.00 | Current (%): | Torque (ft-lbs): 4,500.00 | Torque (%): | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 600.00 |
Curvepoint: 1/3 | Current (Amps): 3,600.00 | Current (%): | Torque (ft-lbs): 3,750.00 | Torque (%): | Speed (RPM): 200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 600.00 |
Curvepoint: Locked-Rotor | Current (Amps): 3,750.00 | Current (%): | Torque (ft-lbs): 4,250.00 | Torque (%): 120.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 24.0 | Rated Output (Hp): 600.00 |
Efficiency
Information not available at the moment. Please check back later!