100,3000,DP,365HPV,3/60/380 PWS/YD
100,3000,DP,365HPV,3/60/380 PWS/YD
Part#: 365TTDS17023
Catalog#: 365TTDS17023
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 100 Hp |
Output KW | Output KW: 75 kW | Voltage | Voltage: 380 V |
Speed | Speed: 2950 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 365HPV | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 92.4 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 50 Hz |
Current | Current: 142 A | Power Factor | Power Factor: 86 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6312 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6312 |
UL | UL: No | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 12 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Part Wdg Start & Wye Start Delta Run |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .055 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: HP | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: HPV |
Current | Current: 142 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 2950 rpm | Connection Drawing | Connection Drawing: A-EE7300BH |
Outline Drawing | Outline Drawing: B-SS554645-1962 | Voltage | Voltage: 380 V |
Output KW | Output KW: 75 kW | Output HP | Output HP: 100 Hp |
Frame Size | Frame Size: 365 | Efficiency | Efficiency: 92.4 % |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 43.00 | 25%: 53.00 | 50%: 78.00 | 75%: 108.00 | 100%: 142.00 | 115%: 165.00 | 125%: 181.00 |
% of Rated Load: Rated Output (KW) | 0%: 4.00 | 25%: 21.00 | 50%: 41.00 | 75%: 60.00 | 100%: 81.00 | 115%: 93.00 | 125%: 103.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 88.5 | 50%: 91.7 | 75%: 93.0 | 100%: 92.4 | 115%: 91.0 | 125%: 90.2 |
% of Rated Load: Power Factor (%) | 0%: 11.0 | 25%: 61.0 | 50%: 79.0 | 75%: 85.0 | 100%: 86.0 | 115%: 87.0 | 125%: 87.0 |
% of Rated Load: Speed (RPM) | 0%: 3,000 | 25%: 2,990 | 50%: 2,978 | 75%: 2,965 | 100%: 2,950 | 115%: 2,940 | 125%: 2,935 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 90.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 44.00 | 50%: 88.00 | 75%: 133.00 | 100%: 178.00 | 115%: 205.00 | 125%: 223.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 750.00 | Current (%): 528.0 | Torque (ft-lbs): 310.00 | Torque (%): 174.0 | Speed (RPM): 1,500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: Locked-Rotor | Current (Amps): 890.00 | Current (%): 627.0 | Torque (ft-lbs): 360.00 | Torque (%): 202.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 43.0 | Rated Output (Hp): 100.00 |
Curvepoint: Break-Down | Current (Amps): 510.00 | Current (%): 359.0 | Torque (ft-lbs): 440.00 | Torque (%): 247.0 | Speed (RPM): 2,725 | Rated Output (KW): | Power Factor (%): 68.0 | Rated Output (Hp): 100.00 |
Curvepoint: Full Load | Current (Amps): 142.00 | Current (%): 100.0 | Torque (ft-lbs): 178.00 | Torque (%): 100.0 | Speed (RPM): 2,950 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: 1/3 | Current (Amps): 800.00 | Current (%): 563.0 | Torque (ft-lbs): 300.00 | Torque (%): 169.0 | Speed (RPM): 1,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: 2/3 | Current (Amps): 675.00 | Current (%): 475.0 | Torque (ft-lbs): 350.00 | Torque (%): 197.0 | Speed (RPM): 2,100 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: No Load | Current (Amps): 42.00 | Current (%): 30.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Efficiency
Information not available at the moment. Please check back later!