Automotive Duty Motor, 40 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 364U Frame, TEFC
Automotive Duty Motor, 40 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 364U Frame, TEFC
Part#: 364UTFS4036
Catalog#: P465
Model#: 364UTFS4036AN
Weight: 965 lb
Key Features
- Cast iron construction
- Oversized, fully gasketed, cast iron conduit box
- Oversized ball bearings
- NEMA Design B
- Class F insulation
- V-Ring shaft seals
Specifications
Phase | Phase: 3 | Output HP | Output HP: 40 Hp |
Output KW | Output KW: 30 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1780 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 364U | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 94.1 % |
Ambient Temperature | Ambient Temperature: 65 °C | Frequency | Frequency: 60 Hz |
Current | Current: 46.5 A | Power Factor | Power Factor: 86 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: F |
Drive End Bearing Size | Drive End Bearing Size: 6314 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6312 |
UL | UL: No | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .16 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: U | Overall Length | Overall Length: 32 in |
Frame Length | Frame Length: 13.50 in | Shaft Diameter | Shaft Diameter: 2.125 in |
Shaft Extension | Shaft Extension: 6.62 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: U |
Current | Current: 46.5 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1780 rpm |
Connection Drawing | Connection Drawing: A-EE7300 | Outline Drawing | Outline Drawing: B-SS518366-1350 |
Voltage | Voltage: 460 V | Output KW | Output KW: 30 kW |
Output HP | Output HP: 40 Hp | Frame Size | Frame Size: 364 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 94.1 % |
Packaged Length | Packaged Length: 37.88 IN | Weight | Weight: 965.00 LB |
UPC | UPC: 722856060921 | Packaged Width | Packaged Width: 31.88 IN |
Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 26.92 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 14.00 | 25%: 17.80 | 50%: 25.50 | 75%: 35.50 | 100%: 46.50 | 115%: 53.50 | 125%: 58.50 |
% of Rated Load: Rated Output (KW) | 0%: 0.75 | 25%: 8.20 | 50%: 16.00 | 75%: 23.80 | 100%: 31.80 | 115%: 36.60 | 125%: 40.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.0 | 50%: 94.1 | 75%: 94.5 | 100%: 94.1 | 115%: 93.6 | 125%: 93.0 |
% of Rated Load: Power Factor (%) | 0%: 5.5 | 25%: 58.0 | 50%: 77.0 | 75%: 84.0 | 100%: 86.0 | 115%: 86.5 | 125%: 86.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,790 | 75%: 1,785 | 100%: 1,780 | 115%: 1,775 | 125%: 1,772 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 55.0 | 115%: 75.0 | 125%: 90.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 29.30 | 50%: 58.80 | 75%: 88.50 | 100%: 118.00 | 115%: 136.00 | 125%: 148.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 150.00 | Current (%): 323.0 | Torque (ft-lbs): 270.00 | Torque (%): 229.0 | Speed (RPM): 1,700 | Rated Output (KW): | Power Factor (%): 64.0 | Rated Output (Hp): 40.00 |
Curvepoint: 1/3 | Current (Amps): 265.00 | Current (%): 570.0 | Torque (ft-lbs): 160.00 | Torque (%): 136.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 40.00 |
Curvepoint: Locked-Rotor | Current (Amps): 275.00 | Current (%): 591.0 | Torque (ft-lbs): 180.00 | Torque (%): 153.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 30.0 | Rated Output (Hp): 40.00 |
Curvepoint: 2/3 | Current (Amps): 225.00 | Current (%): 484.0 | Torque (ft-lbs): 175.00 | Torque (%): 148.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 40.00 |
Curvepoint: No Load | Current (Amps): 14.00 | Current (%): 30.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 40.00 |
Curvepoint: Pull-Up | Current (Amps): 250.00 | Current (%): 538.0 | Torque (ft-lbs): 165.00 | Torque (%): 140.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 40.00 |
Curvepoint: Full Load | Current (Amps): 46.50 | Current (%): 100.0 | Torque (ft-lbs): 118.00 | Torque (%): 100.0 | Speed (RPM): 1,780 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 40.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |