General Purpose Motor, 30 & 25 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 900 & 750 RPM, 364T Frame, TEFC

General Purpose Motor, 30 & 25 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 900 & 750 RPM, 364T Frame, TEFC

Part#: 364TTFCD6101

Catalog#: GT10121

Weight: 831 lb

Sorry, this item is no longer available find_replace View Replacement

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
  • IP55 enclosure on cast iron frames
  • Inverter Duty 10:1 Variable Torque and 2:1 Constant Torque
  • Class F Insulation 40C Max Ambient, 1.0SF on Inveter Power and 1.15SF on Sine Wave Power
  • Standard F1, reversible to F2 assembly. Dual frame mounting holes.
  • C-face addition may result in non-NEMA "BA" dim. For new "BA" dim consult chart found in modification section
  • Hazardous Duty Division 2, Zone 2, Class I, Groups A,B,C,D, Temperature code T2B
  • UL® Recognized & CSA certified and CE® Mark

Specifications


Phase Phase: 3 Output HP Output HP: 30 & 25 Hp
Output KW Output KW: 22.4 & 18.7 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 890 & 740 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 364T Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 91.7 & 92 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 39 & 39 A Power Factor Power Factor: 78.2
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6313 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6213
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 8 Rotation Rotation: Selective Clockwise
Resistance Main Resistance Main: .178 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Shaft Diameter Shaft Diameter: 2.375 in
Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE Inverter Load Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Current Current: 39 A Synchronous RPM Synchronous RPM: 900 & 750 rpm
Frequency Frequency: 60 Hz Speed Speed: 890 rpm
Connection Drawing Connection Drawing: EE7308FT Outline Drawing Outline Drawing: SS556999-100
Voltage Voltage: 460 V Output KW Output KW: 22.4 kW
Output HP Output HP: 30 Hp Frame Size Frame Size: 364
Efficiency Efficiency: 91.7 % Packaged Length Packaged Length: 48.00 IN
Weight Weight: 831.00 LB UPC UPC: 722856214546
Packaged Width Packaged Width: 41.00 IN Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 35.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 18.40 25%: 20.30 50%: 25.00 75%: 31.30 100%: 38.80 115%: 43.90 125%: 47.40
% of Rated Load: Rated Output (KW) 0%: 0.98 25%: 6.63 50%: 12.41 75%: 18.31 100%: 24.37 115%: 28.10 125%: 30.60
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 84.3 50%: 90.2 75%: 91.5 100%: 91.7 115%: 91.7 125%: 91.4
% of Rated Load: Power Factor (%) 0%: 6.6 25%: 40.6 50%: 61.9 75%: 72.9 100%: 78.2 115%: 79.8 125%: 80.5
% of Rated Load: Speed (RPM) 0%: 900 25%: 898 50%: 895 75%: 892 100%: 890 115%: 885 125%: 882
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 50.0 115%: 57.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 58.50 50%: 117.50 75%: 176.50 100%: 236.50 115%: 272.50 125%: 297.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: 1/3 Current (Amps): 230.00 Current (%): 593.0 Torque (ft-lbs): 260.00 Torque (%): 147.0 Speed (RPM): 300 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 30.00
Curvepoint: Break-Down Current (Amps): 124.00 Current (%): 320.0 Torque (ft-lbs): 463.00 Torque (%): 261.0 Speed (RPM): 840 Rated Output (KW): 0.00 Power Factor (%): 65.0 Rated Output (Hp): 30.00
Curvepoint: Pull-Up Current (Amps): 180.00 Current (%): 464.0 Torque (ft-lbs): 263.00 Torque (%): 148.0 Speed (RPM): 450 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 30.00
Curvepoint: Locked-Rotor Current (Amps): 230.00 Current (%): 593.0 Torque (ft-lbs): 312.00 Torque (%): 176.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 36.0 Rated Output (Hp): 30.00
Curvepoint: 2/3 Current (Amps): 163.00 Current (%): 420.0 Torque (ft-lbs): 325.00 Torque (%): 183.0 Speed (RPM): 600 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 30.00
Curvepoint: Full Load Current (Amps): 38.80 Current (%): 100.0 Torque (ft-lbs): 177.30 Torque (%): 100.0 Speed (RPM): 890 Rated Output (KW): 0.00 Power Factor (%): 78.2 Rated Output (Hp): 30.00

Efficiency


Information not available at the moment. Please check back later!