360 frame, 4 pole synchronous AC generator
Resource Center
No resource available.
360 frame, 4 pole synchronous AC generator
Part#: 360MSL0057
Catalog#: 360MSL0057
Your Price: Login is Required
Key Features
- Its heavy-duty insulation system, polybutadiene overcoat, louvered air intake and design simplicity stand up to even the most dust-and moisture-laden applications
- 2-year in-service warranty
- Specifically designed for starting three-phase AC electric motors
- Provides 1 HP/kW, code G induction motor starting capability with 35% voltage dip (80°C rise rating)
- Self-excited and inherently-regulated, providing 4% voltage regulation without external voltage regulator or transformers
- Inherently provides 500% 3 phase short circuit support and volts/hertz operation
- NEMA Class F Insulation
Specifications
Frequency | Frequency: 60 Hz | Terminations | Terminations: Leads |
Speed | Speed: 1800 r/min | Leads | Leads: 10 |
Phase | Phase: Three | Regulator | Regulator: Self-Regulated |
Insulation | Insulation: Class F-Stator/H-Rotor | Bearing | Bearing: Single, Double |
Frame | Frame: 360 | PF | PF: 0.8 |
kW | kW: 20 | UL Listed | UL Listed: No |
Application | Application: Irrigator | Country of Origin | Country of Origin: China |
Efficiency
Information not available at the moment. Please check back later!