Automotive Duty Motor, 20 HP, 3 Ph, 60 Hz, 460 V, 1200 RPM, 326U Frame, TEFC
Automotive Duty Motor, 20 HP, 3 Ph, 60 Hz, 460 V, 1200 RPM, 326U Frame, TEFC
Part#: 326UTFS8076
Catalog#: P345
Model#: 326UTFS8076BP
Weight: 733 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 20 Hp |
Output KW | Output KW: 14.9 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1182 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 326U | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 92.4 % |
Ambient Temperature | Ambient Temperature: 65 °C | Frequency | Frequency: 60 Hz |
Current | Current: 25.5 A | Power Factor | Power Factor: 78.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6312 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6311 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .305 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: U | Overall Length | Overall Length: 30.74 in |
Frame Length | Frame Length: 13 in | Shaft Diameter | Shaft Diameter: 1.875 in |
Shaft Extension | Shaft Extension: 5.87 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: U |
Current | Current: 25.5 A | Synchronous RPM | Synchronous RPM: 1200 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1182 rpm |
Connection Drawing | Connection Drawing: A-EE7300 | Outline Drawing | Outline Drawing: B-SS311071-1300 |
Voltage | Voltage: 460 V | Output KW | Output KW: 14.9 kW |
Output HP | Output HP: 20 Hp | Frame Size | Frame Size: 326 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 92.4 % |
Packaged Length | Packaged Length: 37.88 IN | Weight | Weight: 733.00 LB |
UPC | UPC: 722856197412 | Packaged Width | Packaged Width: 31.88 IN |
HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: United States of America |
Packaged Height | Packaged Height: 24.64 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 11.00 | 25%: 12.50 | 50%: 16.00 | 75%: 20.50 | 100%: 25.50 | 115%: 29.00 | 125%: 31.20 |
% of Rated Load: Rated Output (KW) | 0%: 0.75 | 25%: 4.20 | 50%: 8.00 | 75%: 12.00 | 100%: 16.50 | 115%: 19.00 | 125%: 20.20 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 87.5 | 50%: 92.4 | 75%: 93.0 | 100%: 92.4 | 115%: 92.4 | 125%: 92.4 |
% of Rated Load: Power Factor (%) | 0%: 5.0 | 25%: 43.0 | 50%: 64.0 | 75%: 74.0 | 100%: 78.5 | 115%: 80.0 | 125%: 80.0 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,195 | 50%: 1,192 | 75%: 1,188 | 100%: 1,182 | 115%: 1,180 | 125%: 1,178 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 45.0 | 115%: 60.0 | 125%: 75.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 22.00 | 50%: 44.00 | 75%: 66.50 | 100%: 89.00 | 115%: 102.00 | 125%: 112.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 140.00 | Current (%): 549.0 | Torque (ft-lbs): 110.00 | Torque (%): 124.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 20.00 |
Curvepoint: Locked-Rotor | Current (Amps): 145.00 | Current (%): 569.0 | Torque (ft-lbs): 122.00 | Torque (%): 137.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 26.0 | Rated Output (Hp): 20.00 |
Curvepoint: Pull-Up | Current (Amps): 130.00 | Current (%): 510.0 | Torque (ft-lbs): 110.00 | Torque (%): 124.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 20.00 |
Curvepoint: 2/3 | Current (Amps): 110.00 | Current (%): 431.0 | Torque (ft-lbs): 115.00 | Torque (%): 129.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 20.00 |
Curvepoint: Break-Down | Current (Amps): 85.00 | Current (%): 333.0 | Torque (ft-lbs): 210.00 | Torque (%): 236.0 | Speed (RPM): 1,125 | Rated Output (KW): | Power Factor (%): 62.0 | Rated Output (Hp): 20.00 |
Curvepoint: No Load | Current (Amps): 11.00 | Current (%): 43.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 20.00 |
Curvepoint: Full Load | Current (Amps): 25.50 | Current (%): 100.0 | Torque (ft-lbs): 89.00 | Torque (%): 100.0 | Speed (RPM): 1,182 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 20.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |