Close-Coupled Pump Motor, 50 & 40 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 326JP Frame, TEFC
![](https://media.marathonelectric.com/images/D120001/derivates/8/001/121/572/Article_326TTFCA6037_Still01_9_326TTFCA6037_01.jpg)
Close-Coupled Pump Motor, 50 & 40 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 326JP Frame, TEFC
Part#: 326TTFCD6037
Catalog#: GT3437A
Model#: 326TTFCD6037CB
Weight: 698 lb
List Price: $10,516.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- Hazardous Duty Division 2, Zone 2, Class I, Groups A,B,C,D, Temperature code T2B
- IP55 enclosure on cast iron frames
- Inverter Duty 20:1 Variable Torque and 2:1 Constant Torque
- Class F Insulation
- Standard F1, reversible to F2 assembly. Dual frame mounting holes.
Specifications
Phase | Phase: 3 | Output HP | Output HP: 50 & 40 Hp |
Output KW | Output KW: 37.0 & 30.0 kW | Voltage | Voltage: 230/460 & 190/380 V |
Speed | Speed: 1782 & 1482 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 326JP | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 94.5 & 93.9 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 117/58.5 & 114/57 A | Power Factor | Power Factor: 85 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6312 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6212 |
UL | UL: Listed | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 T2B |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Part Wdg Start Low Volt Only & Wye Start Delta Run Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .127 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: JP | Overall Length | Overall Length: 35.42 in |
Frame Length | Frame Length: 14.56 in | Shaft Diameter | Shaft Diameter: 1.375 in |
Shaft Extension | Shaft Extension: 10.98 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JP |
Current | Current: 117.0/58.5 A | Synchronous RPM | Synchronous RPM: 1800 & 1500 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1782 rpm |
Connection Drawing | Connection Drawing: EE7308AA | Outline Drawing | Outline Drawing: SS620813-200 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 37 kW |
Output HP | Output HP: 50 Hp | Frame Size | Frame Size: 326 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 94.5 % |
Packaged Length | Packaged Length: 31.77 IN | Weight | Weight: 698.00 LB |
UPC | UPC: 722856063038 | Packaged Width | Packaged Width: 28.03 IN |
HTC | HTC: 8501.52.8040 | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 28.14 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 20.50 | 25%: 24.50 | 50%: 34.00 | 75%: 45.50 | 100%: 58.50 | 115%: 67.00 | 125%: 73.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.80 | 25%: 10.20 | 50%: 19.80 | 75%: 29.50 | 100%: 39.50 | 115%: 45.50 | 125%: 49.80 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.0 | 50%: 94.1 | 75%: 94.5 | 100%: 94.5 | 115%: 94.1 | 125%: 93.6 |
% of Rated Load: Power Factor (%) | 0%: 4.5 | 25%: 52.0 | 50%: 73.8 | 75%: 82.0 | 100%: 85.0 | 115%: 85.8 | 125%: 85.8 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,790 | 50%: 1,786 | 75%: 1,784 | 100%: 1,782 | 115%: 1,775 | 125%: 1,770 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 105.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 36.50 | 50%: 73.50 | 75%: 110.00 | 100%: 147.00 | 115%: 170.00 | 125%: 185.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 290.00 | Current (%): 496.0 | Torque (ft-lbs): 225.00 | Torque (%): 153.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 50.00 |
Curvepoint: Break-Down | Current (Amps): 195.00 | Current (%): 333.0 | Torque (ft-lbs): 400.00 | Torque (%): 272.0 | Speed (RPM): 1,710 | Rated Output (KW): 0.00 | Power Factor (%): 73.0 | Rated Output (Hp): 50.00 |
Curvepoint: Full Load | Current (Amps): 58.50 | Current (%): 100.0 | Torque (ft-lbs): 147.00 | Torque (%): 100.0 | Speed (RPM): 1,782 | Rated Output (KW): 0.00 | Power Factor (%): 85.0 | Rated Output (Hp): 50.00 |
Curvepoint: Locked-Rotor | Current (Amps): 355.00 | Current (%): 607.0 | Torque (ft-lbs): 265.00 | Torque (%): 180.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 38.0 | Rated Output (Hp): 50.00 |
Curvepoint: 1/3 | Current (Amps): 315.00 | Current (%): 538.0 | Torque (ft-lbs): 220.00 | Torque (%): 150.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 50.00 |
Curvepoint: 2/3 | Current (Amps): 265.00 | Current (%): 453.0 | Torque (ft-lbs): 280.00 | Torque (%): 190.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 50.00 |
Curvepoint: No Load | Current (Amps): 20.50 | Current (%): 35.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 4.5 | Rated Output (Hp): 50.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |