Close-Coupled Pump Motor, 50 & 40 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 326JM Frame, DP
Close-Coupled Pump Motor, 50 & 40 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 326JM Frame, DP
Part#: 326TTDBD6032
Catalog#: GT0477
Model#: 326TTDBD6032CB
Weight: 542.43 lb
List Price: $10,393.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- Inverter Duty 20:1 Variable Torque and 4:1 Constant Torque
- Nameplated 60/50 hertz, 190/380 volts at next lower HP
- Steel frame with Class F Insulation
- Standard F1, reversible to F2 assembly. Dual frame mounting holes.
Specifications
Phase | Phase: 3 | Output HP | Output HP: 50 & 40 Hp |
Output KW | Output KW: 37.0 & 30.0 kW | Voltage | Voltage: 230/460 & 190/380 V |
Speed | Speed: 1780 & 1480 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 326JM | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 94.5 & 93.9 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 118/59 & 114/57 A | Power Factor | Power Factor: 84 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6312 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6311 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Part Wdg Start Low Volt Only & Wye Start Delta Run Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .158 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: JM | Overall Length | Overall Length: 30.12 in |
Frame Length | Frame Length: 15.74 in | Shaft Diameter | Shaft Diameter: 2.360 in |
Shaft Extension | Shaft Extension: 5.5 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Inverter Load | Inverter Load: CONSTANT 4:1/VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JM |
Current | Current: 118.0/59.0 A | Synchronous RPM | Synchronous RPM: 1800 & 1500 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1780 rpm |
Connection Drawing | Connection Drawing: EE7308AA | Outline Drawing | Outline Drawing: SS620798-200 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 37 kW |
Output HP | Output HP: 50 Hp | Frame Size | Frame Size: 326 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 94.5 % |
Packaged Length | Packaged Length: 31.77 IN | Weight | Weight: 542.43 LB |
UPC | UPC: 722856060839 | Packaged Width | Packaged Width: 28.03 IN |
HTC | HTC: 8501.52.8040 | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 28.14 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 24.00 | 25%: 27.20 | 50%: 35.50 | 75%: 46.50 | 100%: 59.00 | 115%: 67.00 | 125%: 72.50 |
% of Rated Load: Rated Output (KW) | 0%: 0.72 | 25%: 10.00 | 50%: 19.60 | 75%: 29.30 | 100%: 39.30 | 115%: 45.50 | 125%: 49.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 92.4 | 50%: 94.5 | 75%: 95.0 | 100%: 94.5 | 115%: 94.1 | 125%: 94.1 |
% of Rated Load: Power Factor (%) | 0%: 3.5 | 25%: 46.5 | 50%: 69.5 | 75%: 79.5 | 100%: 84.0 | 115%: 85.0 | 125%: 85.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,790 | 75%: 1,785 | 100%: 1,780 | 115%: 1,775 | 125%: 1,775 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 45.0 | 115%: 55.0 | 125%: 65.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 36.50 | 50%: 73.50 | 75%: 110.00 | 100%: 147.00 | 115%: 170.00 | 125%: 184.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 59.00 | Current (%): 100.0 | Torque (ft-lbs): 147.00 | Torque (%): 100.0 | Speed (RPM): 1,780 | Rated Output (KW): 0.00 | Power Factor (%): 84.0 | Rated Output (Hp): 50.00 |
Curvepoint: Locked-Rotor | Current (Amps): 350.00 | Current (%): 593.0 | Torque (ft-lbs): 340.00 | Torque (%): 231.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 36.0 | Rated Output (Hp): 50.00 |
Curvepoint: 2/3 | Current (Amps): 255.00 | Current (%): 432.0 | Torque (ft-lbs): 335.00 | Torque (%): 228.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 50.00 |
Curvepoint: Break-Down | Current (Amps): 193.00 | Current (%): 327.0 | Torque (ft-lbs): 410.00 | Torque (%): 279.0 | Speed (RPM): 1,695 | Rated Output (KW): 0.00 | Power Factor (%): 67.0 | Rated Output (Hp): 50.00 |
Curvepoint: Pull-Up | Current (Amps): 285.00 | Current (%): 483.0 | Torque (ft-lbs): 240.00 | Torque (%): 163.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 50.00 |
Curvepoint: 1/3 | Current (Amps): 310.00 | Current (%): 525.0 | Torque (ft-lbs): 265.00 | Torque (%): 180.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 50.00 |
Curvepoint: No Load | Current (Amps): 24.00 | Current (%): 41.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 3.5 | Rated Output (Hp): 50.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |