50,1800,DP,326TSC,3/60/230/460
50,1800,DP,326TSC,3/60/230/460
Part#: 326TSTDBD6028
Catalog#: GT0278
Weight: 588 lb
Key Features
- IP-22 rolled steel, Meets or exceeds NEMA Premium®* efficiencies, NEMA Premium models are in compliance with EISA2007
- Class F Insulation System, Inverter duty 10:1 variable torque and 2:1 constant torque & 1.15 service factor on Sine Wave Power 1.0 SF on Inverter Power
- F1/F2 capable, Dynamically balanced rotors, Steel conduit box
- Provisions for Drip Cover
- Modifications and Kits are available
- 40°C Ambient 1.15SF Sine Wave Power and 1.0SF inverter power
- UL® Recognized & CSA certified and CE® Mark
Specifications
Packaged Length | Packaged Length: 38.00 IN | Weight | Weight: 588.00 LB |
UPC | UPC: 722856213754 | Packaged Width | Packaged Width: 30.00 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 28.00 IN |
Efficiency
Information not available at the moment. Please check back later!