Automotive Duty Motor, 25 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 324U Frame, TEFC
Automotive Duty Motor, 25 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 324U Frame, TEFC
Part#: 324UTFS4026
Catalog#: P451
Model#: 324UTFS4026BR
Weight: 700 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 25 Hp |
Output KW | Output KW: 18.7 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1780 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 324U | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 92.4 % |
Ambient Temperature | Ambient Temperature: 65 °C | Frequency | Frequency: 60 Hz |
Current | Current: 30.5 A | Power Factor | Power Factor: 83 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6312 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6311 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .228 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: U | Overall Length | Overall Length: 29.24 in |
Frame Length | Frame Length: 11.50 in | Shaft Diameter | Shaft Diameter: 1.875 in |
Shaft Extension | Shaft Extension: 5.87 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: U |
Current | Current: 30.5 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1780 rpm |
Connection Drawing | Connection Drawing: A-EE7300 | Outline Drawing | Outline Drawing: B-SS311071-1150 |
Voltage | Voltage: 460 V | Output KW | Output KW: 18.7 kW |
Output HP | Output HP: 25 Hp | Frame Size | Frame Size: 324 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 92.4 % |
Packaged Length | Packaged Length: 37.88 IN | Weight | Weight: 700.00 LB |
UPC | UPC: 722856197276 | Packaged Width | Packaged Width: 31.88 IN |
HTC | HTC: 8501.52.8040 | Country of Origin | Country of Origin: United States of America |
Packaged Height | Packaged Height: 24.64 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 11.50 | 25%: 13.50 | 50%: 18.20 | 75%: 24.00 | 100%: 30.50 | 115%: 35.00 | 125%: 38.00 |
% of Rated Load: Rated Output (KW) | 0%: 1.50 | 25%: 5.50 | 50%: 10.50 | 75%: 15.20 | 100%: 20.20 | 115%: 23.50 | 125%: 25.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 84.0 | 50%: 90.2 | 75%: 91.7 | 100%: 92.4 | 115%: 92.4 | 125%: 91.7 |
% of Rated Load: Power Factor (%) | 0%: 9.0 | 25%: 51.0 | 50%: 71.0 | 75%: 79.5 | 100%: 83.0 | 115%: 84.0 | 125%: 84.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,790 | 75%: 1,785 | 100%: 1,780 | 115%: 1,778 | 125%: 1,775 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 0.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 18.30 | 50%: 36.80 | 75%: 55.20 | 100%: 73.80 | 115%: 85.00 | 125%: 92.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 11.50 | Current (%): 37.5 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 9.0 | Rated Output (Hp): 25.00 |
Curvepoint: Full Load | Current (Amps): 30.50 | Current (%): 100.0 | Torque (ft-lbs): 73.80 | Torque (%): 100.0 | Speed (RPM): 1,780 | Rated Output (KW): | Power Factor (%): 83.0 | Rated Output (Hp): 25.00 |
Curvepoint: Break-Down | Current (Amps): 100.00 | Current (%): 328.0 | Torque (ft-lbs): 180.00 | Torque (%): 242.0 | Speed (RPM): 1,700 | Rated Output (KW): | Power Factor (%): 65.0 | Rated Output (Hp): 25.00 |
Curvepoint: Locked-Rotor | Current (Amps): 180.00 | Current (%): 590.0 | Torque (ft-lbs): 125.00 | Torque (%): 168.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 31.0 | Rated Output (Hp): 25.00 |
Curvepoint: Pull-Up | Current (Amps): 165.00 | Current (%): 542.0 | Torque (ft-lbs): 110.00 | Torque (%): 148.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 25.00 |
Curvepoint: 2/3 | Current (Amps): 150.00 | Current (%): 492.0 | Torque (ft-lbs): 125.00 | Torque (%): 170.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 25.00 |
Curvepoint: 1/3 | Current (Amps): 175.00 | Current (%): 574.0 | Torque (ft-lbs): 110.00 | Torque (%): 148.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 25.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: cancel |
Country: Canada | Complies with standards: cancel |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: cancel |
Country: South Korea | Complies with standards: check_circle |