Kiln Duty Motor, 25 HP, 3 Ph, 60 Hz, 460/796 V, 1200 RPM, 324T Frame, DP
Kiln Duty Motor, 25 HP, 3 Ph, 60 Hz, 460/796 V, 1200 RPM, 324T Frame, DP
Part#: 324TTDP7687
Catalog#: Y217
Model#: 324TTDP7687AD
Weight: 460 lb
Key Features
- NEMA design D for extra high starting and breakdown torques
- Normally closed thermostats (one per phase, Class F)
- Fully guarded with screens on all external openings
- Copper bar rotor on 500 frame
- Low starting current with 5-8% slip
- Class F insulation, F2 conduit box location
- Shaft slinger
- Special “oil well” duty
- Ball bearings
Specifications
Phase | Phase: 3 | Output HP | Output HP: 25 Hp |
Output KW | Output KW: 18.7 kW | Voltage | Voltage: 460/796 V |
Speed | Speed: 1140 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 324T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 88.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 34.0/19.7 A | Power Factor | Power Factor: 78 |
Duty | Duty: Oil Well | Insulation Class | Insulation Class: F |
Design Code | Design Code: D | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6312 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6311 |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 12 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .32 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Overall Length | Overall Length: 26 in |
Frame Length | Frame Length: 13.62 in | Shaft Diameter | Shaft Diameter: 2.125 in |
Shaft Extension | Shaft Extension: 5.52 in | Assembly/Box Mounting | Assembly/Box Mounting: F2/F1 Capable |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 34.0/19.7 A | Synchronous RPM | Synchronous RPM: 1200 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1140 rpm |
Connection Drawing | Connection Drawing: A-EE7304H | Outline Drawing | Outline Drawing: B-SS200218-1362 |
Voltage | Voltage: 460/796 V | Output KW | Output KW: 18.7 kW |
Output HP | Output HP: 25 Hp | Frame Size | Frame Size: 324 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 88.5 % |
Packaged Length | Packaged Length: 35.00 IN | Weight | Weight: 460.00 LB |
UPC | UPC: 722856043221 | Packaged Width | Packaged Width: 26.00 IN |
HTC | HTC: 8501.52.8040 | Country of Origin | Country of Origin: United States of America |
Packaged Height | Packaged Height: 24.24 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 18.50 | 25%: 19.00 | 50%: 23.00 | 75%: 27.50 | 100%: 34.00 | 115%: 38.50 | 125%: 41.50 |
% of Rated Load: Rated Output (KW) | 0%: 1.00 | 25%: 5.60 | 50%: 10.50 | 75%: 15.50 | 100%: 21.00 | 115%: 24.50 | 125%: 26.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 83.4 | 50%: 88.6 | 75%: 89.2 | 100%: 88.5 | 115%: 86.6 | 125%: 87.0 |
% of Rated Load: Power Factor (%) | 0%: 7.0 | 25%: 37.0 | 50%: 58.0 | 75%: 71.0 | 100%: 78.0 | 115%: 81.5 | 125%: 81.5 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,185 | 50%: 1,175 | 75%: 1,155 | 100%: 1,140 | 115%: 1,120 | 125%: 1,105 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 55.0 | 115%: 85.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 28.00 | 50%: 56.00 | 75%: 85.50 | 100%: 115.00 | 115%: 135.00 | 125%: 147.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 217.00 | Current (%): 638.0 | Torque (ft-lbs): 299.00 | Torque (%): 260.0 | Speed (RPM): 100 | Rated Output (KW): | Power Factor (%): 48.0 | Rated Output (Hp): 25.00 |
Curvepoint: Locked-Rotor | Current (Amps): 218.00 | Current (%): 641.0 | Torque (ft-lbs): 317.00 | Torque (%): 276.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 48.0 | Rated Output (Hp): 25.00 |
Curvepoint: 1/3 | Current (Amps): 195.00 | Current (%): 574.0 | Torque (ft-lbs): 366.00 | Torque (%): 318.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): 56.5 | Rated Output (Hp): 25.00 |
Curvepoint: 2/3 | Current (Amps): 142.00 | Current (%): 418.0 | Torque (ft-lbs): 394.00 | Torque (%): 343.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): 71.0 | Rated Output (Hp): 25.00 |
Curvepoint: Break-Down | Current (Amps): 158.00 | Current (%): 465.0 | Torque (ft-lbs): 404.00 | Torque (%): 351.0 | Speed (RPM): 750 | Rated Output (KW): | Power Factor (%): 68.0 | Rated Output (Hp): 25.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |