Close-Coupled Pump Motor, 40 & 30 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 324JM Frame, DP
Close-Coupled Pump Motor, 40 & 30 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 324JM Frame, DP
Part#: 324TTDBD6032
Catalog#: GT0473
Model#: 324TTDBD6032CB
Weight: 489.51 lb
List Price: $8,997.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- Inverter Duty 20:1 Variable Torque and 4:1 Constant Torque
- Nameplated 60/50 hertz, 190/380 volts at next lower HP
- Steel frame with Class F Insulation
- Standard F1, reversible to F2 assembly. Dual frame mounting holes.
Specifications
Phase | Phase: 3 | Output HP | Output HP: 40 & 30 Hp |
Output KW | Output KW: 30.0 & 22.4 kW | Voltage | Voltage: 230/460 & 190/380 V |
Speed | Speed: 1780 & 1482 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 324JM | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 94.1 & 93.6 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 95.5/47.5 & 87.5/43.5 A | Power Factor | Power Factor: 83.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6312 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6311 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Part Wdg Start Low Volt Only & Wye Start Delta Run Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .209 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: JM | Overall Length | Overall Length: 28.94 in |
Frame Length | Frame Length: 14.56 in | Shaft Diameter | Shaft Diameter: 1.249 in |
Shaft Extension | Shaft Extension: 5.5 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Inverter Load | Inverter Load: CONSTANT 4:1/VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JM |
Current | Current: 95.5/47.5 A | Synchronous RPM | Synchronous RPM: 1800 & 1500 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1780 rpm |
Connection Drawing | Connection Drawing: EE7308AA | Outline Drawing | Outline Drawing: SS620798-100 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 30 kW |
Output HP | Output HP: 40 Hp | Frame Size | Frame Size: 324 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 94.1 % |
Packaged Length | Packaged Length: 31.77 IN | Weight | Weight: 489.51 LB |
UPC | UPC: 722856062611 | Packaged Width | Packaged Width: 28.03 IN |
HTC | HTC: 8501.52.8040 | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 28.14 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 20.50 | 25%: 23.00 | 50%: 29.50 | 75%: 38.00 | 100%: 47.70 | 115%: 54.00 | 125%: 58.50 |
% of Rated Load: Rated Output (KW) | 0%: 0.80 | 25%: 8.10 | 50%: 15.80 | 75%: 23.60 | 100%: 31.50 | 115%: 36.50 | 125%: 39.70 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.7 | 50%: 94.1 | 75%: 94.1 | 100%: 94.1 | 115%: 93.6 | 125%: 93.6 |
% of Rated Load: Power Factor (%) | 0%: 4.5 | 25%: 44.5 | 50%: 68.0 | 75%: 79.0 | 100%: 83.5 | 115%: 85.0 | 125%: 85.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,790 | 75%: 1,785 | 100%: 1,780 | 115%: 1,775 | 125%: 1,775 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 30.0 | 115%: 45.0 | 125%: 55.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 29.00 | 50%: 58.50 | 75%: 88.00 | 100%: 118.00 | 115%: 136.00 | 125%: 148.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 245.00 | Current (%): 515.0 | Torque (ft-lbs): 170.00 | Torque (%): 145.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 40.00 |
Curvepoint: Full Load | Current (Amps): 47.70 | Current (%): 100.0 | Torque (ft-lbs): 118.00 | Torque (%): 100.0 | Speed (RPM): 1,780 | Rated Output (KW): 31.50 | Power Factor (%): 83.5 | Rated Output (Hp): 40.00 |
Curvepoint: 2/3 | Current (Amps): 205.00 | Current (%): 430.0 | Torque (ft-lbs): 216.00 | Torque (%): 183.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 40.00 |
Curvepoint: Break-Down | Current (Amps): 160.00 | Current (%): 335.0 | Torque (ft-lbs): 300.00 | Torque (%): 255.0 | Speed (RPM): 1,700 | Rated Output (KW): 0.00 | Power Factor (%): 67.5 | Rated Output (Hp): 40.00 |
Curvepoint: Locked-Rotor | Current (Amps): 285.00 | Current (%): 595.0 | Torque (ft-lbs): 212.00 | Torque (%): 180.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 36.5 | Rated Output (Hp): 40.00 |
Curvepoint: Pull-Up | Current (Amps): 225.00 | Current (%): 470.0 | Torque (ft-lbs): 175.00 | Torque (%): 150.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 40.00 |
Curvepoint: No Load | Current (Amps): 20.20 | Current (%): 42.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 4.5 | Rated Output (Hp): 40.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |