Cast Iron Motor, 100 & 75 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 & 1000 RPM, 315S Frame, TEFC

Cast Iron Motor, 100 & 75 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 & 1000 RPM, 315S Frame, TEFC
Part#: 315STFC6588
Catalog#: R508
Model#: 315STFC6588AA
Weight: 2200 lb
List Price: $22,259.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA Premium® efficiencies
- Aluminum (63-90 frame) or Cast Iron (100-315 frame) frame construction
- Nameplated 60/50 hertz at same HP, above 90 frame is 60/50 Hz at next lower HP
- MAX GUARD® Class F Insulation, Class B rise @ rated KW
- IP55 weatherproof enclosure, Rotatable/Removable Base (63-90 frame)
- Wye Start-Delta Run on 160 Frame and larger
- 12 Leads for WYE-DELTA, part winding on low voltage, or across-the-line starting
- Top Mounted/Oversized gasketed terminal box
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty (63-90 frame “Below Deck”)
- 1.15 Service Factor on 60 Hz sine wave, 1.0 SF or VFD, IEC Design “N” with NEMA “B” Torques
Specifications
Phase | Phase: 3 | Output HP | Output HP: 100 & 75 Hp |
Output KW | Output KW: 75.0 & 56.0 kW | Voltage | Voltage: 230/460 & 200/400 V |
Speed | Speed: 1190 & 992 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 315S | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95 & 95 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 226/113 & 200/100 A | Power Factor | Power Factor: 87 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6319 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6319 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Part Wdg Start & Wye Start Delta Run Or Inverter |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Overall Length | Overall Length: 48.81 in |
Shaft Diameter | Shaft Diameter: 3.142 in | Shaft Extension | Shaft Extension: 6.69 in |
Assembly/Box Mounting | Assembly/Box Mounting: F3 | Inverter Load | Inverter Load: CONSTANT 2:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: S |
Current | Current: 226.0/113.0 A | Synchronous RPM | Synchronous RPM: 1200 & 1000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1190 rpm |
Connection Drawing | Connection Drawing: 00417203ME | Outline Drawing | Outline Drawing: SS622383 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 75 kW |
Output HP | Output HP: 100 Hp | Frame Size | Frame Size: 315 |
Efficiency | Efficiency: 95 % | Packaged Length | Packaged Length: 56.00 IN |
Weight | Weight: 2200.00 LB | UPC | UPC: 722856027016 |
Packaged Width | Packaged Width: 46.00 IN | HTC | HTC: 8501.53.4080 |
Country of Origin | Country of Origin: China | Packaged Height | Packaged Height: 36.60 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 35.00 | 25%: 43.00 | 50%: 63.00 | 75%: 87.00 | 100%: 113.00 | 115%: 130.00 | 125%: 142.00 |
% of Rated Load: Rated Output (KW) | 0%: 2.50 | 25%: 20.40 | 50%: 39.40 | 75%: 59.00 | 100%: 78.50 | 115%: 90.50 | 125%: 98.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.0 | 50%: 94.5 | 75%: 95.0 | 100%: 95.0 | 115%: 95.0 | 125%: 94.5 |
% of Rated Load: Power Factor (%) | 0%: 6.0 | 25%: 59.0 | 50%: 79.0 | 75%: 85.0 | 100%: 87.0 | 115%: 87.0 | 125%: 87.0 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,198 | 50%: 1,196 | 75%: 1,192 | 100%: 1,190 | 115%: 1,189 | 125%: 1,188 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 40.0 | 115%: 55.0 | 125%: 65.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 110.00 | 50%: 220.00 | 75%: 330.00 | 100%: 441.00 | 115%: 508.00 | 125%: 553.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 800.00 | Current (%): 708.0 | Torque (ft-lbs): 900.00 | Torque (%): 204.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: Locked-Rotor | Current (Amps): 850.00 | Current (%): 752.0 | Torque (ft-lbs): 1,025.00 | Torque (%): 232.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 35.0 | Rated Output (Hp): 100.00 |
Curvepoint: Full Load | Current (Amps): 113.00 | Current (%): 100.0 | Torque (ft-lbs): 441.00 | Torque (%): 100.0 | Speed (RPM): 1,190 | Rated Output (KW): | Power Factor (%): 87.0 | Rated Output (Hp): 100.00 |
Curvepoint: 2/3 | Current (Amps): 650.00 | Current (%): 575.0 | Torque (ft-lbs): 1,050.00 | Torque (%): 238.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: Pull-Up | Current (Amps): 750.00 | Current (%): 664.0 | Torque (ft-lbs): 900.00 | Torque (%): 204.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: No Load | Current (Amps): 35.00 | Current (%): | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): 6.0 | Rated Output (Hp): 100.00 |
Curvepoint: Break-Down | Current (Amps): 455.00 | Current (%): 403.0 | Torque (ft-lbs): 1,325.00 | Torque (%): 300.0 | Speed (RPM): 1,140 | Rated Output (KW): | Power Factor (%): 70.0 | Rated Output (Hp): 100.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |