Kiln Duty Motor

Kiln Duty Motor

Part#: 286TTTCD18577

Catalog#: S522A

Model#: 286TTTCD18577AA

Weight: 190 lb

Sorry, this item is no longer available find_replace View Replacement

Specifications


Phase Phase: 3 Output HP Output HP: 20 Hp
Output KW Output KW: 14.9 kW Voltage Voltage: 460 V
Speed Speed: 1180 rpm Service Factor Service Factor: 1.15
Frame Frame: 286T Enclosure Enclosure: Totally Enclosed Air Over
Thermal Protection Thermal Protection: Thermostat Efficiency Efficiency: 91.7 %
Ambient Temperature Ambient Temperature: 90 °C Frequency Frequency: 60 Hz
Current Current: 26 A Power Factor Power Factor: 78.5
Duty Duty: Continuous Insulation Class Insulation Class: H
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6311 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6211
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 6 Rotation Rotation: Reversible
Resistance Main Resistance Main: .51951 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball / Heat Stabilized
Opp Drive End Bearing Opp Drive End Bearing: Ball / Heat Stabilized Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Shaft Diameter Shaft Diameter: 1.875 in
Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE Inverter Load Inverter Load: VARIABLE 20:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Current Current: 26 A Synchronous RPM Synchronous RPM: 1200 rpm
Frequency Frequency: 60 Hz Speed Speed: 1180 rpm
Connection Drawing Connection Drawing: EE7300T Outline Drawing Outline Drawing: SS620956-200
Voltage Voltage: 460 V Output KW Output KW: 14.9 kW
Output HP Output HP: 20 Hp Frame Size Frame Size: 286
Efficiency Efficiency: 91.7 % Packaged Length Packaged Length: 28.00 IN
Weight Weight: 190.00 LB UPC UPC: 722856213655
Packaged Width Packaged Width: 32.00 IN Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 19.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 12.00 25%: 13.50 50%: 16.50 75%: 20.50 100%: 26.00 115%: 29.00 125%: 31.00
% of Rated Load: Rated Output (KW) 0%: 0.50 25%: 4.30 50%: 8.10 75%: 12.10 100%: 16.30 115%: 18.80 125%: 20.60
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 87.5 50%: 91.0 75%: 91.7 100%: 91.7 115%: 91.0 125%: 90.6
% of Rated Load: Power Factor (%) 0%: 4.5 25%: 38.0 50%: 61.0 75%: 73.0 100%: 78.5 115%: 81.0 125%: 81.5
% of Rated Load: Speed (RPM) 0%: 1,200 25%: 1,195 50%: 1,190 75%: 1,185 100%: 1,180 115%: 1,178 125%: 1,175
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 0.0 115%: 0.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 22.00 50%: 44.00 75%: 66.50 100%: 89.00 115%: 102.50 125%: 112.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Break-Down Current (Amps): 85.00 Current (%): 327.0 Torque (ft-lbs): 219.00 Torque (%): 246.0 Speed (RPM): 1,095 Rated Output (KW): 0.00 Power Factor (%): 67.0 Rated Output (Hp): 20.00
Curvepoint: Full Load Current (Amps): 26.00 Current (%): 100.0 Torque (ft-lbs): 89.00 Torque (%): 100.0 Speed (RPM): 1,180 Rated Output (KW): 0.00 Power Factor (%): 78.5 Rated Output (Hp): 20.00
Curvepoint: Locked-Rotor Current (Amps): 152.00 Current (%): 585.0 Torque (ft-lbs): 175.00 Torque (%): 197.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 40.0 Rated Output (Hp): 20.00

Efficiency


Information not available at the moment. Please check back later!