Close-Coupled Pump Motor, 20 & 15 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 & 1000 RPM, 286JM Frame, DP
Close-Coupled Pump Motor, 20 & 15 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 & 1000 RPM, 286JM Frame, DP
Part#: 286TTDBD6082
Catalog#: GT0463
Model#: 286TTDBD6082BB
Weight: 392.42 lb
List Price: $7,824.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- Inverter Duty 20:1 Variable Torque
- Nameplated 60/50 hertz, 190/380 volts at next lower HP
- Steel frame with Class F Insulation
- Standard F1, reversible to F2 assembly. Dual frame mounting holes.
Specifications
Phase | Phase: 3 | Output HP | Output HP: 20 & 15 Hp |
Output KW | Output KW: 14.9 & 11.2 kW | Voltage | Voltage: 230/460 & 190/380 V |
Speed | Speed: 1182 & 985 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 286JM | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 92.4 & 91.7 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 52.5/26.3 & 48.5/24.3 A | Power Factor | Power Factor: 77 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: F |
Drive End Bearing Size | Drive End Bearing Size: 6311 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6210 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Part Wdg Start Low Volt Only & Wye Start Delta Run Or Inverter |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .5345 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: JM | Overall Length | Overall Length: 27.09 in |
Frame Length | Frame Length: 13.97 in | Shaft Diameter | Shaft Diameter: 1.249 in |
Shaft Extension | Shaft Extension: 5.25 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Inverter Load | Inverter Load: VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JM |
Current | Current: 52.5/26.3 A | Synchronous RPM | Synchronous RPM: 1200 & 1000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1182 rpm |
Connection Drawing | Connection Drawing: EE7308AA | Outline Drawing | Outline Drawing: SS620823-200 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 14.9 kW |
Output HP | Output HP: 20 Hp | Frame Size | Frame Size: 286 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 92.4 % |
Packaged Length | Packaged Length: 31.77 IN | Weight | Weight: 178.00 KG |
UPC | UPC: 722856063830 | Packaged Width | Packaged Width: 28.03 IN |
HTC | HTC: 8501.52.8040 | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 28.14 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 13.20 | 25%: 14.20 | 50%: 17.10 | 75%: 21.30 | 100%: 26.30 | 115%: 29.80 | 125%: 32.20 |
% of Rated Load: Rated Output (KW) | 0%: 0.50 | 25%: 4.30 | 50%: 8.20 | 75%: 12.10 | 100%: 16.20 | 115%: 18.70 | 125%: 20.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 87.5 | 50%: 91.7 | 75%: 92.4 | 100%: 92.4 | 115%: 91.7 | 125%: 91.0 |
% of Rated Load: Power Factor (%) | 0%: 4.5 | 25%: 37.5 | 50%: 59.5 | 75%: 71.0 | 100%: 77.0 | 115%: 80.0 | 125%: 79.0 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,195 | 50%: 1,192 | 75%: 1,188 | 100%: 1,182 | 115%: 1,180 | 125%: 1,178 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 50.0 | 115%: 70.0 | 125%: 85.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 22.00 | 50%: 44.00 | 75%: 66.40 | 100%: 89.00 | 115%: 102.00 | 125%: 111.60 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 112.00 | Current (%): 425.0 | Torque (ft-lbs): 158.00 | Torque (%): 178.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 20.00 |
Curvepoint: Full Load | Current (Amps): 26.30 | Current (%): 100.0 | Torque (ft-lbs): 89.00 | Torque (%): 100.0 | Speed (RPM): 1,182 | Rated Output (KW): | Power Factor (%): 77.0 | Rated Output (Hp): 20.00 |
Curvepoint: 1/3 | Current (Amps): 129.00 | Current (%): 490.0 | Torque (ft-lbs): 125.00 | Torque (%): 140.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 20.00 |
Curvepoint: No Load | Current (Amps): 13.20 | Current (%): 50.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): 4.5 | Rated Output (Hp): 20.00 |
Curvepoint: Locked-Rotor | Current (Amps): 138.00 | Current (%): 525.0 | Torque (ft-lbs): 150.00 | Torque (%): 169.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 41.0 | Rated Output (Hp): 20.00 |
Curvepoint: Break-Down | Current (Amps): 85.00 | Current (%): 323.0 | Torque (ft-lbs): 217.00 | Torque (%): 244.0 | Speed (RPM): 1,105 | Rated Output (KW): | Power Factor (%): 66.0 | Rated Output (Hp): 20.00 |
Curvepoint: Pull-Up | Current (Amps): 122.00 | Current (%): 464.0 | Torque (ft-lbs): 128.00 | Torque (%): 144.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 20.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |