Automotive Duty Motor, 10 HP, 3 Ph, 60 Hz, 460 V, 1200 RPM, 284UC Frame, TEFC
Automotive Duty Motor, 10 HP, 3 Ph, 60 Hz, 460 V, 1200 RPM, 284UC Frame, TEFC
Part#: 284UTFPA4078
Catalog#: P531
Model#: 284UTFPA4078AB
Weight: 434 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 10 Hp |
Output KW | Output KW: 7.5 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1176 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 284UC | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 91 % |
Ambient Temperature | Ambient Temperature: 65 °C | Frequency | Frequency: 60 Hz |
Current | Current: 13.1 A | Power Factor | Power Factor: 79 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6311 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6210 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .934 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: U | Overall Length | Overall Length: 26.52 in |
Frame Length | Frame Length: 12.75 in | Shaft Diameter | Shaft Diameter: 1.625 in |
Shaft Extension | Shaft Extension: 4.62 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: UC |
Current | Current: 13.1 A | Synchronous RPM | Synchronous RPM: 1200 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1176 rpm |
Connection Drawing | Connection Drawing: A-EE7300 | Outline Drawing | Outline Drawing: B-SS311145-1275 |
Voltage | Voltage: 460 V | Output KW | Output KW: 7.5 kW |
Output HP | Output HP: 10 Hp | Frame Size | Frame Size: 284 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 91 % |
Weight | Weight: 434.00 LB | UPC | UPC: 722856197085 |
HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 6.50 | 25%: 7.00 | 50%: 8.50 | 75%: 10.50 | 100%: 13.10 | 115%: 15.00 | 125%: 16.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.30 | 25%: 2.00 | 50%: 4.00 | 75%: 6.00 | 100%: 8.00 | 115%: 9.20 | 125%: 10.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 84.0 | 50%: 90.2 | 75%: 91.0 | 100%: 91.0 | 115%: 90.2 | 125%: 89.5 |
% of Rated Load: Power Factor (%) | 0%: 5.5 | 25%: 39.5 | 50%: 61.0 | 75%: 72.5 | 100%: 79.0 | 115%: 80.0 | 125%: 81.5 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,195 | 50%: 1,190 | 75%: 1,180 | 100%: 1,176 | 115%: 1,170 | 125%: 1,165 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 35.0 | 115%: 50.0 | 125%: 60.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 11.00 | 50%: 22.00 | 75%: 33.50 | 100%: 44.70 | 115%: 51.00 | 125%: 56.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 53.50 | Current (%): 408.0 | Torque (ft-lbs): 139.00 | Torque (%): 311.0 | Speed (RPM): 1,055 | Rated Output (KW): | Power Factor (%): 69.5 | Rated Output (Hp): 10.00 |
Curvepoint: Locked-Rotor | Current (Amps): 81.00 | Current (%): 618.0 | Torque (ft-lbs): 92.00 | Torque (%): 206.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 41.0 | Rated Output (Hp): 10.00 |
Curvepoint: Full Load | Current (Amps): 13.10 | Current (%): 100.0 | Torque (ft-lbs): 44.70 | Torque (%): 100.0 | Speed (RPM): 1,176 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: 1/3 | Current (Amps): 80.00 | Current (%): 611.0 | Torque (ft-lbs): 85.00 | Torque (%): 190.0 | Speed (RPM): 250 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: Pull-Up | Current (Amps): 78.00 | Current (%): 595.0 | Torque (ft-lbs): 86.00 | Torque (%): 192.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: 2/3 | Current (Amps): 75.00 | Current (%): 573.0 | Torque (ft-lbs): 96.00 | Torque (%): 215.0 | Speed (RPM): 750 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: No Load | Current (Amps): 6.50 | Current (%): 50.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |