Close-Coupled Pump Motor, 15 & 10 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 & 1000 RPM, 284JM Frame, DP
Close-Coupled Pump Motor, 15 & 10 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 & 1000 RPM, 284JM Frame, DP
Part#: 284TTDBD6082
Catalog#: GT0460
Model#: 284TTDBD6082BB
Weight: 411 lb
List Price: $6,418.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- Inverter Duty 20:1 Variable Torque and 2:1 Constant Torque
- Nameplated 60/50 hertz, 190/380 volts at next lower HP
- Steel frame with Class F Insulation
- Standard F1, reversible to F2 assembly. Dual frame mounting holes.
Specifications
Phase | Phase: 3 | Output HP | Output HP: 15 & 10 Hp |
Output KW | Output KW: 11.2 & 7.5 kW | Voltage | Voltage: 230/460 & 190/380 V |
Speed | Speed: 1184 & 988 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 284JM | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 91.7 & 91 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 41/20.6 & 35/17.5 A | Power Factor | Power Factor: 74.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6311 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6210 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Part Wdg Start Low Volt Only & Wye Start Delta Run Or Inverter |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .7266 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: JM | Overall Length | Overall Length: 26.58 in |
Frame Length | Frame Length: 12.59 in | Shaft Diameter | Shaft Diameter: 1.249 in |
Shaft Extension | Shaft Extension: 5.25 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JM |
Current | Current: 41.0/20.6 A | Synchronous RPM | Synchronous RPM: 1200 & 1000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1184 rpm |
Connection Drawing | Connection Drawing: EE7308AA | Outline Drawing | Outline Drawing: SS620823-100 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 11.2 kW |
Output HP | Output HP: 15 Hp | Frame Size | Frame Size: 284 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 91.7 % |
Packaged Length | Packaged Length: 31.77 IN | Weight | Weight: 411.00 LB |
UPC | UPC: 722856062321 | Packaged Width | Packaged Width: 28.03 IN |
HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 28.14 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 11.60 | 25%: 12.30 | 50%: 14.20 | 75%: 17.10 | 100%: 20.60 | 115%: 23.00 | 125%: 24.70 |
% of Rated Load: Rated Output (KW) | 0%: 0.50 | 25%: 3.30 | 50%: 6.20 | 75%: 9.20 | 100%: 12.30 | 115%: 14.20 | 125%: 15.40 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 86.5 | 50%: 90.2 | 75%: 91.7 | 100%: 91.7 | 115%: 91.0 | 125%: 90.2 |
% of Rated Load: Power Factor (%) | 0%: 5.0 | 25%: 33.5 | 50%: 54.5 | 75%: 67.5 | 100%: 74.5 | 115%: 77.0 | 125%: 78.0 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,195 | 50%: 1,192 | 75%: 1,188 | 100%: 1,184 | 115%: 1,180 | 125%: 1,180 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 45.0 | 115%: 60.0 | 125%: 75.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 16.50 | 50%: 33.00 | 75%: 49.80 | 100%: 66.60 | 115%: 76.70 | 125%: 83.60 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 92.00 | Current (%): 447.0 | Torque (ft-lbs): 122.00 | Torque (%): 183.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 15.00 |
Curvepoint: Break-Down | Current (Amps): 69.00 | Current (%): 335.0 | Torque (ft-lbs): 176.00 | Torque (%): 264.0 | Speed (RPM): 1,100 | Rated Output (KW): | Power Factor (%): 66.0 | Rated Output (Hp): 15.00 |
Curvepoint: Full Load | Current (Amps): 20.60 | Current (%): 100.0 | Torque (ft-lbs): 66.60 | Torque (%): 100.0 | Speed (RPM): 1,184 | Rated Output (KW): | Power Factor (%): 76.0 | Rated Output (Hp): 15.00 |
Curvepoint: 1/3 | Current (Amps): 105.00 | Current (%): 510.0 | Torque (ft-lbs): 97.00 | Torque (%): 146.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 15.00 |
Curvepoint: No Load | Current (Amps): 11.60 | Current (%): 56.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): 5.0 | Rated Output (Hp): 15.00 |
Curvepoint: Locked-Rotor | Current (Amps): 112.00 | Current (%): 544.0 | Torque (ft-lbs): 117.00 | Torque (%): 176.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 42.0 | Rated Output (Hp): 15.00 |
Curvepoint: Pull-Up | Current (Amps): 100.00 | Current (%): 485.0 | Torque (ft-lbs): 99.00 | Torque (%): 149.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 15.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |