Encoder Motor, 25 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 284TC Frame, TENV
![](https://media.marathonelectric.com/images/D120001/derivates/8/001/273/505/Article_284THTCD7026_Still01_9_01.jpg)
Encoder Motor, 25 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 284TC Frame, TENV
Part#: 284THTCD7026
Catalog#: Y553A
Model#: 284THTCD7026AA
Weight: 445 lb
List Price: $10,421.00
Your Price: Login is Required
Key Features
- IP-55 Cast Iron, MaxGuard® inverter rated insulation system exceeds NEMA MG1 Part 31. No lead lengths restrictions on 460V systems or less (as noted)
- 2000:1 Constant torque operation from 0 to base speed on vector drive
- Constant Horsepower operation up to 2 times base RPM
- MAX GUARD® Class H insulation system
- Normally closed thermostats (one per phase, Class F), Modifications and Kits are available
- Double-shielded ball bearings
- 40°C Ambient 1.0SF inverter power
- Provisions Only for Encoder
- UL Recognized, CSA Certified, and CE Mark
Specifications
Phase | Phase: 3 | Output HP | Output HP: 25 Hp |
Output KW | Output KW: 18.7 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1778 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 284TC | Enclosure | Enclosure: Totally Enclosed Non Ventilated |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 93.6 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 59.0/29.5 A | Power Factor | Power Factor: 84.8 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: INV | KVA Code | KVA Code: L |
Drive End Bearing Size | Drive End Bearing Size: 6311 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6311 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .282 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 1.875 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE | Inverter Load | Inverter Load: CONSTANT 1000:1 |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TC |
Current | Current: 59.0/29.5 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1778 rpm |
Connection Drawing | Connection Drawing: EE7308T | Outline Drawing | Outline Drawing: SS313097-100 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 18.7 kW |
Output HP | Output HP: 25 Hp | Frame Size | Frame Size: 284 |
Efficiency | Efficiency: 93.6 % | Packaged Length | Packaged Length: 39.00 IN |
Weight | Weight: 445.00 LB | UPC | UPC: 722856207241 |
Packaged Width | Packaged Width: 32.25 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 24.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 13.17 | 25%: 14.72 | 50%: 18.50 | 75%: 23.50 | 100%: 29.50 | 115%: 33.50 | 125%: 36.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.55 | 25%: 5.25 | 50%: 10.05 | 75%: 14.93 | 100%: 19.93 | 115%: 22.98 | 125%: 25.04 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 88.7 | 50%: 92.8 | 75%: 93.7 | 100%: 93.6 | 115%: 93.4 | 125%: 93.1 |
% of Rated Load: Power Factor (%) | 0%: 5.2 | 25%: 44.8 | 50%: 68.1 | 75%: 79.4 | 100%: 84.8 | 115%: 86.6 | 125%: 87.4 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,789 | 75%: 1,784 | 100%: 1,778 | 115%: 1,775 | 125%: 1,772 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 105.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 18.30 | 50%: 36.70 | 75%: 55.21 | 100%: 73.86 | 115%: 85.10 | 125%: 92.63 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 275.00 | Current (%): 0.0 | Torque (ft-lbs): 129.00 | Torque (%): 174.0 | Speed (RPM): 0 | Rated Output (KW): 71.80 | Power Factor (%): 32.8 | Rated Output (Hp): 25.00 |
Curvepoint: Full Load | Current (Amps): 29.50 | Current (%): 0.0 | Torque (ft-lbs): 73.86 | Torque (%): 100.0 | Speed (RPM): 1,778 | Rated Output (KW): 19.93 | Power Factor (%): 85.0 | Rated Output (Hp): 25.00 |
Curvepoint: Break-Down | Current (Amps): 172.00 | Current (%): 0.0 | Torque (ft-lbs): 289.00 | Torque (%): 390.0 | Speed (RPM): 1,573 | Rated Output (KW): 95.60 | Power Factor (%): 69.7 | Rated Output (Hp): 25.00 |
Efficiency
Information not available at the moment. Please check back later!