284 frame, 4 pole synchronous AC generator
Resource Center
No resource available.
284 frame, 4 pole synchronous AC generator
Part#: 284PSL1708
Catalog#: 284PSL1708
Your Price: Login is Required
Key Features
- General purpose industrial duty generator for standby and prime power markets
- Ideal standby power for agricultural, construction, industrial, rental and telecommunications applications
- 2/3 Pitch and full damper winding for minimized harmonic distortion under wide range of load conditions
- Features Marathon’s exclusive Unirotor construction, meaning that the main rotating field consists of a single diecast unit
- Bearing: 100,000 hr B10 Life
- Includes: top-mounted connection box with link board as standard, designed to allow easy installation of accessories
- Fully UL® listed, CE® certified, CSA® certified, NEMA® MG1, and the relevant section of other standards, including IEC® 60034
- ISO 9001
- Voltage regulation: Includes SE350E voltage regulator as standard; also available with PM500 or DVR2400 regulator and PMG excitation
- Options: drip covers (IP22 or IP23), space heater, oversized box, black paint
Specifications
Frequency | Frequency: 60/50 Hz | Terminations | Terminations: Leads |
Speed | Speed: 1800/1500 r/min | Leads | Leads: 12 |
Phase | Phase: Three | Regulator | Regulator: SE350E |
Insulation | Insulation: Class H | Alternate Regulator | Alternate Regulator: DVR2400 |
PMG | PMG: Available | Bearing | Bearing: Single, Double |
Frame | Frame: 284 | PF | PF: 0.8 |
kW | kW: 40 | UL Listed | UL Listed: Yes |
Country of Origin | Country of Origin: Mexico |
Efficiency
Information not available at the moment. Please check back later!