Other Purpose Motor, 10 HP, 3 Ph, 60 Hz, 230/460/796 V, 1200 RPM, 256T Frame, DP

Other Purpose Motor, 10 HP, 3 Ph, 60 Hz, 230/460/796 V, 1200 RPM, 256T Frame, DP
Part#: 256TTDX7391
Catalog#: Y204
Model#: 256TTDX7391AB
Weight: 462 lb
Your Price: Login is Required
Key Features
- NEMA design D for extra high starting and breakdown torques
- Normally closed thermostats (one per phase, Class F)
- Fully guarded with screens on all external openings
- Copper bar rotor on 500 frame
- Low starting current with 5-8% slip
- Class F insulation, F2 conduit box location
- Shaft slinger
- Special “oil well” duty
- Ball bearings
- Will become build-up item when current stock is gone
Specifications
Phase | Phase: 3 | Output HP | Output HP: 10 Hp |
Output KW | Output KW: 7.5 kW | Voltage | Voltage: 230/460/796 V |
Speed | Speed: 1130 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 256T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 86.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 29.0/14.5/8.4 A | Power Factor | Power Factor: 75 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: D | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6309 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6208 |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 23 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .805 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Overall Length | Overall Length: 23.04 in |
Frame Length | Frame Length: 15.15 in | Shaft Diameter | Shaft Diameter: 1.625 in |
Shaft Extension | Shaft Extension: 4.19 in | Assembly/Box Mounting | Assembly/Box Mounting: F2-ODE-Box |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 29.0/14.5/8.4 A | Synchronous RPM | Synchronous RPM: 1200 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1130 rpm |
Connection Drawing | Connection Drawing: A-EE7326C | Outline Drawing | Outline Drawing: A-SS88053-1515 |
Voltage | Voltage: 230/460/796 V | Output KW | Output KW: 7.5 kW |
Output HP | Output HP: 10 Hp | Frame Size | Frame Size: 256 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 86.5 % |
Packaged Length | Packaged Length: 30.50 IN | Weight | Weight: 462.00 LB |
UPC | UPC: 722856043085 | Packaged Width | Packaged Width: 16.81 IN |
HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: United States of America |
Packaged Height | Packaged Height: 14.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 7.50 | 25%: 8.00 | 50%: 9.50 | 75%: 11.80 | 100%: 14.50 | 115%: 16.20 | 125%: 17.50 |
% of Rated Load: Rated Output (KW) | 0%: 0.40 | 25%: 2.30 | 50%: 4.20 | 75%: 6.40 | 100%: 8.60 | 115%: 10.00 | 125%: 11.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 83.0 | 50%: 87.5 | 75%: 87.5 | 100%: 86.5 | 115%: 86.0 | 125%: 85.0 |
% of Rated Load: Power Factor (%) | 0%: 7.0 | 25%: 35.5 | 50%: 56.0 | 75%: 68.5 | 100%: 75.0 | 115%: 77.5 | 125%: 78.5 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,185 | 50%: 1,170 | 75%: 1,155 | 100%: 1,130 | 115%: 1,120 | 125%: 1,105 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 90.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 11.20 | 50%: 22.50 | 75%: 34.00 | 100%: 46.20 | 115%: 53.50 | 125%: 59.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 72.00 | Current (%): 497.0 | Torque (ft-lbs): 170.00 | Torque (%): 368.0 | Speed (RPM): 550 | Rated Output (KW): | Power Factor (%): 67.0 | Rated Output (Hp): 10.00 |
Curvepoint: 2/3 | Current (Amps): 82.00 | Current (%): 566.0 | Torque (ft-lbs): 132.00 | Torque (%): 286.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: Pull-Up | Current (Amps): 90.00 | Current (%): 621.0 | Torque (ft-lbs): 122.00 | Torque (%): 264.0 | Speed (RPM): 250 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: 1/3 | Current (Amps): 95.00 | Current (%): 655.0 | Torque (ft-lbs): 120.00 | Torque (%): 260.0 | Speed (RPM): 100 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: Locked-Rotor | Current (Amps): 97.00 | Current (%): 669.0 | Torque (ft-lbs): 130.00 | Torque (%): 281.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 52.0 | Rated Output (Hp): 10.00 |
Curvepoint: Full Load | Current (Amps): 14.50 | Current (%): 100.0 | Torque (ft-lbs): 46.20 | Torque (%): 100.0 | Speed (RPM): 1,130 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: No Load | Current (Amps): 7.50 | Current (%): 52.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: cancel |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: cancel |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: cancel |
Country: South Korea | Complies with standards: check_circle |