Close-Coupled Pump Motor, 15 & 12 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 254JPV Frame, DP
Close-Coupled Pump Motor, 15 & 12 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 254JPV Frame, DP
Part#: 254TTDR16028
Catalog#: U210A
Model#: 254TTDR16028AN
Weight: 290 lb
List Price: $4,210.00
Your Price: Login is Required
Key Features
- Meets or exceeds all USA mandated efficiencies
- Motors are suitable for 10:1 VT and 2:1 CT
- 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
- NEMA JP pump shaft dimensions
- JPV frame includes drip cover for vertical mount without base
- Mechanically locked on shaft end
- Continuous duty
Specifications
Phase | Phase: 3 | Output HP | Output HP: 15 & 12 Hp |
Output KW | Output KW: 11.2 & 9.0 kW | Voltage | Voltage: 230/460 & 190/380 V |
Speed | Speed: 1768 & 1470 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 254JPV | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 93 & 92 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 38/18.9 & 38/19 A | Power Factor | Power Factor: 79.9 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6309 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6207 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 12 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .515 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: JP | Overall Length | Overall Length: 27.92 in |
Frame Length | Frame Length: 13 in | Shaft Diameter | Shaft Diameter: 1.375 in |
Shaft Extension | Shaft Extension: 8.13 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JPV |
Current | Current: 38.0/18.9 A | Synchronous RPM | Synchronous RPM: 1800 & 1500 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1768 rpm |
Connection Drawing | Connection Drawing: EE7308K | Outline Drawing | Outline Drawing: 610-0010-1300 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 11.2 kW |
Output HP | Output HP: 15 Hp | Frame Size | Frame Size: 254 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 93 % |
Packaged Length | Packaged Length: 31.25 IN | Weight | Weight: 290.00 LB |
UPC | UPC: 722856054494 | Packaged Width | Packaged Width: 22.25 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 18.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 7.70 | 25%: 8.90 | 50%: 11.50 | 75%: 15.00 | 100%: 18.90 | 115%: 21.50 | 125%: 23.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.32 | 25%: 3.10 | 50%: 6.00 | 75%: 9.00 | 100%: 12.00 | 115%: 13.90 | 125%: 16.80 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 88.5 | 50%: 92.4 | 75%: 93.3 | 100%: 93.0 | 115%: 92.7 | 125%: 92.4 |
% of Rated Load: Power Factor (%) | 0%: 0.0 | 25%: 41.0 | 50%: 63.0 | 75%: 74.5 | 100%: 80.0 | 115%: 81.5 | 125%: 82.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,792 | 50%: 1,785 | 75%: 1,780 | 100%: 1,770 | 115%: 1,765 | 125%: 1,740 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 25.0 | 115%: 35.0 | 125%: 40.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 11.00 | 50%: 22.00 | 75%: 33.00 | 100%: 44.50 | 115%: 51.00 | 125%: 60.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 91.00 | Current (%): 480.0 | Torque (ft-lbs): 72.00 | Torque (%): 160.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
Curvepoint: 2/3 | Current (Amps): 84.00 | Current (%): 445.0 | Torque (ft-lbs): 87.50 | Torque (%): 195.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
Curvepoint: Full Load | Current (Amps): 18.90 | Current (%): 100.0 | Torque (ft-lbs): 44.50 | Torque (%): 100.0 | Speed (RPM): 1,770 | Rated Output (KW): 0.00 | Power Factor (%): 80.0 | Rated Output (Hp): 15.00 |
Curvepoint: 1/3 | Current (Amps): 99.00 | Current (%): 525.0 | Torque (ft-lbs): 70.00 | Torque (%): 155.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
Curvepoint: Locked-Rotor | Current (Amps): 114.00 | Current (%): 600.0 | Torque (ft-lbs): 84.10 | Torque (%): 190.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 33.0 | Rated Output (Hp): 15.00 |
Curvepoint: Break-Down | Current (Amps): 75.00 | Current (%): 400.0 | Torque (ft-lbs): 117.00 | Torque (%): 265.0 | Speed (RPM): 1,560 | Rated Output (KW): 0.00 | Power Factor (%): 67.0 | Rated Output (Hp): 15.00 |
Curvepoint: No Load | Current (Amps): 7.70 | Current (%): 40.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 5.0 | Rated Output (Hp): 15.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |