20,3600,DP,254JP,3/60/200/400
20,3600,DP,254JP,3/60/200/400
Part#: 254TTDN17002
Catalog#: 254TTDN17002
Weight: 339 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 20 Hp |
Output KW | Output KW: 14.9 kW | Voltage | Voltage: 200/400 V |
Speed | Speed: 3530 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 254JP | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 91 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 53.0/26.5 A | Power Factor | Power Factor: 89 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 309 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 208 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Wye Start Delta Run |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .445 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: JP | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JP |
Current | Current: 53.0/26.5 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 3530 rpm | Connection Drawing | Connection Drawing: A-EE7358 |
Outline Drawing | Outline Drawing: B-SS203943-1275 | Voltage | Voltage: 200/400 V |
Output KW | Output KW: 14.9 kW | Output HP | Output HP: 20 Hp |
Frame Size | Frame Size: 254 | Efficiency | Efficiency: 91 % |
Weight | Weight: 339.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 7.48 | 25%: 9.78 | 50%: 14.38 | 75%: 20.13 | 100%: 26.45 | 115%: 30.13 | 125%: 32.78 |
% of Rated Load: Rated Output (KW) | 0%: 0.50 | 25%: 4.40 | 50%: 8.20 | 75%: 12.20 | 100%: 16.30 | 115%: 18.60 | 125%: 20.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 86.5 | 50%: 91.0 | 75%: 91.7 | 100%: 91.0 | 115%: 91.0 | 125%: 90.2 |
% of Rated Load: Power Factor (%) | 0%: 9.0 | 25%: 62.5 | 50%: 81.0 | 75%: 87.0 | 100%: 89.0 | 115%: 89.5 | 125%: 89.5 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,582 | 50%: 3,565 | 75%: 3,550 | 100%: 3,530 | 115%: 3,515 | 125%: 3,510 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 40.0 | 115%: 50.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 7.40 | 50%: 14.70 | 75%: 22.20 | 100%: 29.50 | 115%: 34.50 | 125%: 37.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 23.00 | Current (%): 100.0 | Torque (ft-lbs): 29.50 | Torque (%): 100.0 | Speed (RPM): 3,530 | Rated Output (KW): | Power Factor (%): 89.0 | Rated Output (Hp): 20.00 |
Curvepoint: Pull-Up | Current (Amps): 125.00 | Current (%): 543.0 | Torque (ft-lbs): 44.00 | Torque (%): 149.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 20.00 |
Curvepoint: 2/3 | Current (Amps): 110.00 | Current (%): 478.0 | Torque (ft-lbs): 48.00 | Torque (%): 163.0 | Speed (RPM): 2,700 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 20.00 |
Curvepoint: 1/3 | Current (Amps): 135.00 | Current (%): 587.0 | Torque (ft-lbs): 44.00 | Torque (%): 149.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 20.00 |
Curvepoint: No Load | Current (Amps): 6.50 | Current (%): 28.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): 9.0 | Rated Output (Hp): 20.00 |
Curvepoint: Locked-Rotor | Current (Amps): 140.00 | Current (%): 609.0 | Torque (ft-lbs): 48.00 | Torque (%): 163.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 34.0 | Rated Output (Hp): 20.00 |
Curvepoint: Break-Down | Current (Amps): 85.00 | Current (%): 370.0 | Torque (ft-lbs): 75.00 | Torque (%): 254.0 | Speed (RPM): 3,200 | Rated Output (KW): | Power Factor (%): 70.0 | Rated Output (Hp): 20.00 |
Efficiency
Information not available at the moment. Please check back later!