Speed Ratio Motor, 15 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 254TC Frame, TENV

Speed Ratio Motor, 15 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 254TC Frame, TENV

Part#: 254THTL5736

Catalog#: Y562

Model#: 254THTL5736DC

Weight: 260 lb

List Price: $6,562.00

Key Features


  • MAX GUARD® Class F insulation system
  • Constant Torque operation from 0 to base speed on Vector Drive
  • Constant Horsepower operation up to twice base RPM
  • Optimized for operation with IGBT inverter (NEMA Design A)
  • Normally closed thermostats (one per phase, Class F)
  • Encoder and brake provisions included on opposite drive end (maximum 10 lb-ft brake,see Modifications and/or Accessory Kits sections)
  • Aluminum frame construction
  • Reduced HP at 120 HZ

Specifications


Phase Phase: 3 Output HP Output HP: 15 Hp
Output KW Output KW: 11.2 kW Voltage Voltage: 575 V
Speed Speed: 1765 rpm Service Factor Service Factor: 1
Frame Frame: 254TC Enclosure Enclosure: Totally Enclosed Non Ventilated
Thermal Protection Thermal Protection: Thermostat Efficiency Efficiency: 91.7 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 16 A Power Factor Power Factor: 76
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: INV KVA Code KVA Code: K
Drive End Bearing Size Drive End Bearing Size: 6309 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6206
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 43
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Duty Starting Method Starting Method: Inverter Only
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: .448 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Aluminum
Shaft Type Shaft Type: T Overall Length Overall Length: 26.87 in
Frame Length Frame Length: 14.75 in Shaft Diameter Shaft Diameter: 1.625 in
Shaft Extension Shaft Extension: 3.75 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load Inverter Load: CONSTANT 1000:1
Service Factor Service Factor: 1 Frame Suffix Frame Suffix: TC
Current Current: 16 A Synchronous RPM Synchronous RPM: 1800 rpm
Frequency Frequency: 60 Hz Speed Speed: 1765 rpm
Connection Drawing Connection Drawing: A-EE7300T Outline Drawing Outline Drawing: B-SS330110-1475
Voltage Voltage: 575 V Output KW Output KW: 11.2 kW
Output HP Output HP: 15 Hp Frame Size Frame Size: 254
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 91.7 %
Packaged Length Packaged Length: 31.25 IN Weight Weight: 260.00 LB
UPC UPC: 722856024961 Packaged Width Packaged Width: 22.25 IN
HTC HTC: 8501.52.4000 Country of Origin Country of Origin: United States of America
Packaged Height Packaged Height: 18.00 IN
% of Rated Load0%25%50%75%100%125%150%200%
% of Rated Load: Current (Amps) 0%: 8.80 25%: 9.44 50%: 11.04 75%: 13.20 100%: 16.00 125%: 19.20 150%: 22.80 200%: 31.04
% of Rated Load: Rated Output (KW) 0%: 0.50 25%: 3.20 50%: 6.20 75%: 9.20 100%: 12.20 125%: 15.40 150%: 18.50 200%: 25.50
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 87.4 50%: 90.0 75%: 91.8 100%: 91.7 125%: 89.5 150%: 90.7 200%: 87.6
% of Rated Load: Power Factor (%) 0%: 5.7 25%: 34.0 50%: 56.4 75%: 70.0 100%: 76.0 125%: 80.5 150%: 81.5 200%: 82.5
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,790 50%: 1,785 75%: 1,775 100%: 1,765 125%: 1,755 150%: 1,740 200%: 1,710
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 105.0 125%: 0.0 150%: 0.0 200%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 11.00 50%: 22.00 75%: 33.50 100%: 44.60 125%: 51.50 150%: 67.90 200%: 92.00
% of Rated Load: 0%: 25%: 50%: 75%: 100%: 125%: 150%: 200%:
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Pull-Up Current (Amps): 140.00 Current (%): 700.0 Torque (ft-lbs): 130.00 Torque (%): 291.0 Speed (RPM): 750 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 15.00
Curvepoint: Break-Down Current (Amps): 95.00 Current (%): 475.0 Torque (ft-lbs): 170.00 Torque (%): 381.0 Speed (RPM): 1,575 Rated Output (KW): 0.00 Power Factor (%): 70.0 Rated Output (Hp): 15.00
Curvepoint: Locked-Rotor Current (Amps): 155.00 Current (%): 775.0 Torque (ft-lbs): 140.00 Torque (%): 314.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 43.5 Rated Output (Hp): 15.00
Curvepoint: 2/3 Current (Amps): 125.00 Current (%): 625.0 Torque (ft-lbs): 140.00 Torque (%): 314.0 Speed (RPM): 1,100 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 15.00
Curvepoint: No Load Current (Amps): 11.00 Current (%): 55.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 15.00
Curvepoint: Full Load Current (Amps): 20.00 Current (%): 100.0 Torque (ft-lbs): 44.60 Torque (%): 100.0 Speed (RPM): 1,765 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 15.00
Curvepoint: 1/3 Current (Amps): 150.00 Current (%): 750.0 Torque (ft-lbs): 125.00 Torque (%): 280.0 Speed (RPM): 250 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 15.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: cancel
Country: South Korea
Complies with standards: check_circle