Cast Iron Motor, 40 & 40 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 & 1000 RPM, 225M Frame, TEFC
Cast Iron Motor, 40 & 40 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 & 1000 RPM, 225M Frame, TEFC
Part#: 225MTFC4586
Catalog#: R347
Model#: 225MTFC4586AA
Weight: 780 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 40 & 40 Hp |
Output KW | Output KW: 30.0 & 30.0 kW | Voltage | Voltage: 230/460 & 200/400 V |
Speed | Speed: 1190 & 985 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 225M | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 93 & 92.4 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 96/48 & 111/55.5 A | Power Factor | Power Factor: 84.2 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6313 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6313 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Part Wdg Start & Wye Start Delta Run Or Inverter |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .135 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal Or Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Overall Length | Overall Length: 33.26 in |
Shaft Diameter | Shaft Diameter: 2.333 in | Shaft Extension | Shaft Extension: 5.51 in |
Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: M |
Current | Current: 96.0/48.0 A | Synchronous RPM | Synchronous RPM: 1200 & 1000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1190 rpm |
Connection Drawing | Connection Drawing: 00417203ME | Outline Drawing | Outline Drawing: SS620009-250M |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 30 kW |
Output HP | Output HP: 40 Hp | Frame Size | Frame Size: 225 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 93 % |
Packaged Length | Packaged Length: 36.27 IN | Weight | Weight: 780.00 LB |
UPC | UPC: 722856196613 | Packaged Width | Packaged Width: 20.40 IN |
HTC | HTC: 8501.52.8040 | Country of Origin | Country of Origin: China |
Packaged Height | Packaged Height: 25.24 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 16.50 | 25%: 20.00 | 50%: 27.50 | 75%: 37.00 | 100%: 48.00 | 115%: 54.50 | 125%: 60.00 |
% of Rated Load: Rated Output (KW) | 0%: 1.25 | 25%: 8.50 | 50%: 16.20 | 75%: 24.20 | 100%: 32.20 | 115%: 37.00 | 125%: 40.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 87.5 | 50%: 91.7 | 75%: 93.0 | 100%: 93.0 | 115%: 93.0 | 125%: 92.4 |
% of Rated Load: Power Factor (%) | 0%: 7.0 | 25%: 53.0 | 50%: 73.5 | 75%: 81.0 | 100%: 84.2 | 115%: 84.5 | 125%: 84.5 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,196 | 50%: 1,194 | 75%: 1,192 | 100%: 1,190 | 115%: 1,188 | 125%: 1,185 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 50.0 | 115%: 65.0 | 125%: 80.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 44.00 | 50%: 88.00 | 75%: 132.00 | 100%: 177.00 | 115%: 204.00 | 125%: 222.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 300.00 | Current (%): 625.0 | Torque (ft-lbs): 300.00 | Torque (%): 169.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 40.00 |
Curvepoint: 1/3 | Current (Amps): 325.00 | Current (%): 677.0 | Torque (ft-lbs): 300.00 | Torque (%): 169.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 40.00 |
Curvepoint: Locked-Rotor | Current (Amps): 340.00 | Current (%): 708.0 | Torque (ft-lbs): 345.00 | Torque (%): 195.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 34.0 | Rated Output (Hp): 40.00 |
Curvepoint: Break-Down | Current (Amps): 170.00 | Current (%): 354.0 | Torque (ft-lbs): 450.00 | Torque (%): 254.0 | Speed (RPM): 1,125 | Rated Output (KW): | Power Factor (%): 66.0 | Rated Output (Hp): 40.00 |
Curvepoint: Full Load | Current (Amps): 48.00 | Current (%): 100.0 | Torque (ft-lbs): 177.00 | Torque (%): 100.0 | Speed (RPM): 1,190 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 40.00 |
Curvepoint: 2/3 | Current (Amps): 250.00 | Current (%): 521.0 | Torque (ft-lbs): 325.00 | Torque (%): 184.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 40.00 |
Curvepoint: No Load | Current (Amps): 16.50 | Current (%): 34.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 40.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: cancel |
Country: Canada | Complies with standards: cancel |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: cancel |
Country: Europe | Complies with standards: cancel |
Country: Japan | Complies with standards: cancel |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: cancel |
Country: South Korea | Complies with standards: check_circle |