Automotive Duty Motor, 5 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 215U Frame, TEFC
Automotive Duty Motor, 5 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 215U Frame, TEFC
Part#: 215UTFS8026
Catalog#: P328
Model#: 215UTFS8026AP
Weight: 170 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 5 Hp |
Output KW | Output KW: 3.7 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1765 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 215U | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 88.5 % |
Ambient Temperature | Ambient Temperature: 65 °C | Frequency | Frequency: 60 Hz |
Current | Current: 6.5 A | Power Factor | Power Factor: 83 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6307 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: No | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 2.16 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: U | Overall Length | Overall Length: 19.32 in |
Frame Length | Frame Length: 8.75 in | Shaft Diameter | Shaft Diameter: 1.125 in |
Shaft Extension | Shaft Extension: 3.18 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: U |
Current | Current: 6.5 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1765 rpm |
Connection Drawing | Connection Drawing: A-EE7300 | Outline Drawing | Outline Drawing: B-SS88189-875 |
Voltage | Voltage: 460 V | Output KW | Output KW: 3.7 kW |
Output HP | Output HP: 5 Hp | Frame Size | Frame Size: 215 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 88.5 % |
Packaged Length | Packaged Length: 26.88 IN | Weight | Weight: 170.00 LB |
UPC | UPC: 722856196569 | Packaged Width | Packaged Width: 18.38 IN |
HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: United States of America |
Packaged Height | Packaged Height: 15.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.00 | 25%: 2.50 | 50%: 3.50 | 75%: 5.00 | 100%: 6.50 | 115%: 7.00 | 125%: 8.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.10 | 25%: 1.00 | 50%: 2.00 | 75%: 3.00 | 100%: 4.00 | 115%: 5.00 | 125%: 5.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 85.5 | 50%: 89.5 | 75%: 90.2 | 100%: 88.5 | 115%: 88.5 | 125%: 88.0 |
% of Rated Load: Power Factor (%) | 0%: 8.0 | 25%: 53.5 | 50%: 73.5 | 75%: 81.5 | 100%: 83.0 | 115%: 84.5 | 125%: 84.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,790 | 50%: 1,780 | 75%: 1,770 | 100%: 1,765 | 115%: 1,750 | 125%: 1,745 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 40.0 | 115%: 55.0 | 125%: 65.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 3.50 | 50%: 7.50 | 75%: 11.00 | 100%: 14.90 | 115%: 17.50 | 125%: 19.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 6.50 | Current (%): 100.0 | Torque (ft-lbs): 14.90 | Torque (%): 100.0 | Speed (RPM): 1,765 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Curvepoint: 2/3 | Current (Amps): 28.00 | Current (%): 431.0 | Torque (ft-lbs): 30.00 | Torque (%): 201.0 | Speed (RPM): 1,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Curvepoint: 1/3 | Current (Amps): 35.00 | Current (%): 538.0 | Torque (ft-lbs): 25.00 | Torque (%): 168.0 | Speed (RPM): 250 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Curvepoint: Break-Down | Current (Amps): 24.00 | Current (%): 369.0 | Torque (ft-lbs): 35.00 | Torque (%): 235.0 | Speed (RPM): 1,610 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Curvepoint: Pull-Up | Current (Amps): 32.00 | Current (%): 492.0 | Torque (ft-lbs): 26.00 | Torque (%): 174.0 | Speed (RPM): 750 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Curvepoint: No Load | Current (Amps): 2.00 | Current (%): 31.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Curvepoint: Locked-Rotor | Current (Amps): 37.00 | Current (%): 569.0 | Torque (ft-lbs): 28.00 | Torque (%): 188.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 37.0 | Rated Output (Hp): 5.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: cancel |
Country: Canada | Complies with standards: cancel |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: cancel |
Country: South Korea | Complies with standards: check_circle |