Automotive Duty Motor, 3 HP, 3 Ph, 60 Hz, 460 V, 1200 RPM, 215UC Frame, TEFC
Automotive Duty Motor, 3 HP, 3 Ph, 60 Hz, 460 V, 1200 RPM, 215UC Frame, TEFC
Part#: 215UTFS4078
Catalog#: P522
Model#: 215UTFS4078AB
Weight: 150 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1170 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 215UC | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 89.5 % |
Ambient Temperature | Ambient Temperature: 65 °C | Frequency | Frequency: 60 Hz |
Current | Current: 4.4 A | Power Factor | Power Factor: 70 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: K |
Drive End Bearing Size | Drive End Bearing Size: 6309 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 2.785 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: U | Overall Length | Overall Length: 20.08 in |
Frame Length | Frame Length: 8.75 in | Shaft Diameter | Shaft Diameter: 1.125 in |
Shaft Extension | Shaft Extension: 2.75 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: UC |
Current | Current: 4.4 A | Synchronous RPM | Synchronous RPM: 1200 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1170 rpm |
Connection Drawing | Connection Drawing: A-EE7300 | Outline Drawing | Outline Drawing: A-SS88249-875 |
Voltage | Voltage: 460 V | Output KW | Output KW: 2.2 kW |
Output HP | Output HP: 3 Hp | Frame Size | Frame Size: 215 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 89.5 % |
Packaged Length | Packaged Length: 26.88 IN | Weight | Weight: 150.00 LB |
UPC | UPC: 722856196545 | Packaged Width | Packaged Width: 18.38 IN |
HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: United States of America |
Packaged Height | Packaged Height: 15.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% | 133% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.50 | 25%: 2.70 | 50%: 3.20 | 75%: 3.80 | 100%: 4.40 | 115%: 5.00 | 125%: 5.30 | 133%: 5.50 |
% of Rated Load: Rated Output (KW) | 0%: 0.20 | 25%: 0.70 | 50%: 1.30 | 75%: 1.90 | 100%: 2.50 | 115%: 3.00 | 125%: 3.20 | 133%: 3.38 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 81.0 | 50%: 87.5 | 75%: 89.5 | 100%: 89.5 | 115%: 89.5 | 125%: 88.5 | 133%: 88.5 |
% of Rated Load: Power Factor (%) | 0%: 6.0 | 25%: 32.0 | 50%: 49.5 | 75%: 62.0 | 100%: 70.0 | 115%: 73.0 | 125%: 75.0 | 133%: 77.5 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,194 | 50%: 1,186 | 75%: 1,180 | 100%: 1,170 | 115%: 1,168 | 125%: 1,166 | 133%: 1,163 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 30.0 | 50%: 25.0 | 75%: 0.0 | 100%: 35.0 | 115%: 45.0 | 125%: 55.0 | 133%: 65.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 3.30 | 50%: 6.70 | 75%: 10.00 | 100%: 13.50 | 115%: 15.50 | 125%: 17.00 | 133%: 19.00 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 115%: | 125%: | 133%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 28.00 | Current (%): 636.0 | Torque (ft-lbs): 32.00 | Torque (%): 237.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Break-Down | Current (Amps): 20.00 | Current (%): 455.0 | Torque (ft-lbs): 47.50 | Torque (%): 352.0 | Speed (RPM): 1,025 | Rated Output (KW): | Power Factor (%): 65.0 | Rated Output (Hp): 3.00 |
Curvepoint: 1/3 | Current (Amps): 30.00 | Current (%): 682.0 | Torque (ft-lbs): 31.00 | Torque (%): 230.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: 2/3 | Current (Amps): 25.00 | Current (%): 568.0 | Torque (ft-lbs): 37.00 | Torque (%): 274.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Full Load | Current (Amps): 4.40 | Current (%): 100.0 | Torque (ft-lbs): 13.50 | Torque (%): 100.0 | Speed (RPM): 1,170 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Locked-Rotor | Current (Amps): 32.00 | Current (%): 727.0 | Torque (ft-lbs): 34.00 | Torque (%): 252.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 40.0 | Rated Output (Hp): 3.00 |
Curvepoint: No Load | Current (Amps): 2.70 | Current (%): 61.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |