Close-Coupled Pump Motor, 15 & 10 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 215JM Frame, TEFC
Close-Coupled Pump Motor, 15 & 10 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 215JM Frame, TEFC
Part#: 215TTFBD6020
Catalog#: GT31111
Model#: 215TTFBD6020AA
Weight: 190 lb
List Price: $3,568.00
Your Price: Login is Required
Key Features
- IP-22 rolled steel, Meets or exceeds NEMA Premium® efficiencies, NEMA Premium models are in compliance with EISA2007
- Class F Insulation System, Inverter duty 10:1 constant torque and 10:1 variable torque & 1.15 service factor on Sine Wave Power 1.0 SF on Inverter Power
- NEMA® JM pump shaft dimensions, F1/F2 capable, Dynamically balanced rotors, Steel conduit box
- 40°C Ambient 1.15SF Sine Wave Power and 1.0SF inverter power
- Start Method includes Across The Line or Inverter Start
- Double-shielded ball bearings
- Provisions Only for Drip Cover, Other Modifications and Kits are available
- UL Recognized, CSA Certified, and CE Mark
Specifications
Phase | Phase: 3 | Output HP | Output HP: 15 & 10 Hp |
Output KW | Output KW: 11.2 & 7.5 kW | Voltage | Voltage: 230/460 & 190/380 V |
Speed | Speed: 3530 & 2944 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 215JM | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 91.7 & 91 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 35/17.4 & 29/14.5 A | Power Factor | Power Factor: 88 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: A | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6309 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Listed | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 T2B |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .56 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: JM | Shaft Diameter | Shaft Diameter: 0.875 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE | Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JM |
Current | Current: 35.0/17.4 A | Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3530 rpm |
Connection Drawing | Connection Drawing: EE7308 | Outline Drawing | Outline Drawing: SS620824-200 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 11.2 kW |
Output HP | Output HP: 15 Hp | Frame Size | Frame Size: 215 |
Efficiency | Efficiency: 91.7 % | Packaged Length | Packaged Length: 22.19 IN |
Weight | Weight: 190.00 LB | UPC | UPC: 722856212313 |
Packaged Width | Packaged Width: 14.00 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 16.50 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 6.50 | 25%: 7.80 | 50%: 10.50 | 75%: 13.80 | 100%: 17.40 | 115%: 19.80 | 125%: 21.50 |
% of Rated Load: Rated Output (KW) | 0%: 0.65 | 25%: 3.30 | 50%: 6.20 | 75%: 9.20 | 100%: 12.20 | 115%: 14.20 | 125%: 15.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 84.0 | 50%: 90.2 | 75%: 91.7 | 100%: 91.7 | 115%: 91.0 | 125%: 90.2 |
% of Rated Load: Power Factor (%) | 0%: 8.5 | 25%: 54.0 | 50%: 75.0 | 75%: 84.0 | 100%: 88.0 | 115%: 89.0 | 125%: 89.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,582 | 50%: 3,565 | 75%: 3,550 | 100%: 3,530 | 115%: 3,520 | 125%: 3,510 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 90.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 5.50 | 50%: 11.00 | 75%: 16.80 | 100%: 22.20 | 115%: 25.80 | 125%: 28.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 145.00 | Current (%): 833.0 | Torque (ft-lbs): 65.00 | Torque (%): 293.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 43.0 | Rated Output (Hp): 15.00 |
Curvepoint: No Load | Current (Amps): 6.50 | Current (%): 37.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.00 | Power Factor (%): 8.5 | Rated Output (Hp): 15.00 |
Curvepoint: Pull-Up | Current (Amps): 130.00 | Current (%): 747.0 | Torque (ft-lbs): 45.00 | Torque (%): 203.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
Curvepoint: Full Load | Current (Amps): 17.40 | Current (%): 100.0 | Torque (ft-lbs): 22.20 | Torque (%): 100.0 | Speed (RPM): 3,530 | Rated Output (KW): 0.00 | Power Factor (%): 88.0 | Rated Output (Hp): 15.00 |
Curvepoint: Break-Down | Current (Amps): 90.00 | Current (%): 517.0 | Torque (ft-lbs): 80.00 | Torque (%): 360.0 | Speed (RPM): 3,075 | Rated Output (KW): 0.00 | Power Factor (%): 73.0 | Rated Output (Hp): 15.00 |
Curvepoint: 1/3 | Current (Amps): 140.00 | Current (%): 805.0 | Torque (ft-lbs): 50.00 | Torque (%): 225.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
Curvepoint: 2/3 | Current (Amps): 115.00 | Current (%): 661.0 | Torque (ft-lbs): 75.00 | Torque (%): 338.0 | Speed (RPM): 2,400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
Efficiency
Information not available at the moment. Please check back later!