Crop Dryer Motor, 10 & 15 HP, 3 Ph, 60 & 60 Hz, 208-220/440 & 208-220/440 V, 3600 & 3600 RPM, 215TZ Frame, DPAO
![](https://media.marathonelectric.com/images/D120001/derivates/8/001/103/562/Article_215TTDW7301_ProductImage_9_215TTDW7301.jpg)
Crop Dryer Motor, 10 & 15 HP, 3 Ph, 60 & 60 Hz, 208-220/440 & 208-220/440 V, 3600 & 3600 RPM, 215TZ Frame, DPAO
Part#: 215TTDW7301
Catalog#: Y304
Model#: 215TTDW7301AC
Weight: 95 lb
Key Features
- Thermostats for thermal overload protection
- 34” long leads exit elbow connector in bracket
- Keyed shafts with 1/4”-20 UNC tapped hole in end
- Extra nameplate included, loose, for remote mounting
- Continuous duty
- Class F insulation
- Capacitor start induction run design
- F1 mounting only, cannot reassemble to F2
Specifications
Phase | Phase: 3 | Output HP | Output HP: 10 & 15 Hp |
Output KW | Output KW: 7.5 & 11.2 kW | Voltage | Voltage: 208-220/440 & 208-220/440 V |
Speed | Speed: 3470 & 3385 rpm | Service Factor | Service Factor: 1.5 & 1.0 |
Frame | Frame: 215TZ | Enclosure | Enclosure: Drip Proof Air Over |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 85.5 & 81.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 60 Hz |
Current | Current: 28-26/13 & 42-40/20 A | Power Factor | Power Factor: 87 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6307 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 23 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 1.8 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Overall Length | Overall Length: 17.41 in |
Frame Length | Frame Length: 11.15 in | Shaft Diameter | Shaft Diameter: 1.125 in |
Shaft Extension | Shaft Extension: 3.59 in | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Service Factor | Service Factor: 1.5 | Frame Suffix | Frame Suffix: TZ |
Current | Current: 28.0-26.0/13.0 A | Synchronous RPM | Synchronous RPM: 3600 & 3600 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3470 rpm |
Connection Drawing | Connection Drawing: A-EE7308T | Outline Drawing | Outline Drawing: A-SS86606-1115 |
Voltage | Voltage: 208-220/440 V | Output KW | Output KW: 7.5 kW |
Output HP | Output HP: 10 Hp | Frame Size | Frame Size: 215 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 85.5 % |
Packaged Length | Packaged Length: 19.69 IN | Weight | Weight: 95.00 LB |
UPC | UPC: 722856253040 | Packaged Width | Packaged Width: 12.31 IN |
HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 12.62 IN |
% of Rated Load | 100% | 115% |
---|---|---|
% of Rated Load: Current (Amps) | 100%: 13.00 | 115%: 15.00 |
% of Rated Load: Rated Output (KW) | 100%: 8.58 | 115%: 9.96 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 62.70 | Current (%): 482.0 | Torque (ft-lbs): 25.00 | Torque (%): 167.0 | Speed (RPM): 2,400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
Curvepoint: Break-Down | Current (Amps): 48.10 | Current (%): 370.0 | Torque (ft-lbs): 38.50 | Torque (%): 257.0 | Speed (RPM): 2,830 | Rated Output (KW): 0.00 | Power Factor (%): 79.0 | Rated Output (Hp): 15.00 |
Curvepoint: Pull-Up | Current (Amps): 69.00 | Current (%): 531.0 | Torque (ft-lbs): 20.50 | Torque (%): 137.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
Curvepoint: 1/3 | Current (Amps): 73.20 | Current (%): 563.0 | Torque (ft-lbs): 20.00 | Torque (%): 133.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
Curvepoint: Full Load | Current (Amps): 13.00 | Current (%): 100.0 | Torque (ft-lbs): 15.00 | Torque (%): 100.0 | Speed (RPM): 3,470 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
Curvepoint: Locked-Rotor | Current (Amps): 80.00 | Current (%): 654.0 | Torque (ft-lbs): 22.50 | Torque (%): 150.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 54.5 | Rated Output (Hp): 15.00 |
Curvepoint: No Load | Current (Amps): 5.40 | Current (%): 42.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: cancel |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: cancel |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: cancel |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |