Close-Coupled Pump Motor, 15 & 10 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 215JM Frame, DP

Close-Coupled Pump Motor, 15 & 10 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 215JM Frame, DP
Part#: 215TTDBD6007
Catalog#: GT0421A
Model#: 215TTDBD6007BB
Weight: 135 lb
List Price: $2,045.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- Inverter Duty 20:1 Variable Torque
- Nameplated 60/50 hertz, 190/380 volts at next lower HP
- Steel frame with Class F Insulation
- Standard F1, reversible to F2 assembly. Dual frame mounting holes.
Specifications
Phase | Phase: 3 | Output HP | Output HP: 15 & 10 Hp |
Output KW | Output KW: 11.2 & 7.5 kW | Voltage | Voltage: 230/460 & 190/380 V |
Speed | Speed: 3515 & 2930 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 215JM | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 90.2 & 90 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 36/18 & 29.8/14.9 A | Power Factor | Power Factor: 85.8 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6309 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .97 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: JM | Overall Length | Overall Length: 19.22 in |
Frame Length | Frame Length: 11.15 in | Shaft Diameter | Shaft Diameter: 0.874 in |
Shaft Extension | Shaft Extension: 4.53 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Inverter Load | Inverter Load: VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JM |
Current | Current: 36.0/18.0 A | Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3515 rpm |
Connection Drawing | Connection Drawing: EE7308 | Outline Drawing | Outline Drawing: SS620792 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 11.2 kW |
Output HP | Output HP: 15 Hp | Frame Size | Frame Size: 215 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 90.2 % |
Packaged Length | Packaged Length: 22.22 IN | Weight | Weight: 135.00 LB |
UPC | UPC: 722856061560 | Packaged Width | Packaged Width: 15.18 IN |
HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 14.02 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 7.10 | 25%: 8.10 | 50%: 10.70 | 75%: 14.10 | 100%: 18.00 | 115%: 20.60 | 125%: 22.40 |
% of Rated Load: Rated Output (KW) | 0%: 0.65 | 25%: 3.30 | 50%: 6.20 | 75%: 9.20 | 100%: 12.30 | 115%: 14.30 | 125%: 15.70 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 84.8 | 50%: 90.5 | 75%: 91.8 | 100%: 90.2 | 115%: 90.0 | 125%: 89.0 |
% of Rated Load: Power Factor (%) | 0%: 11.5 | 25%: 51.1 | 50%: 72.7 | 75%: 81.9 | 100%: 85.8 | 115%: 87.5 | 125%: 88.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,580 | 50%: 3,560 | 75%: 3,538 | 100%: 3,515 | 115%: 3,498 | 125%: 3,488 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 50.0 | 115%: 70.0 | 125%: 85.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 5.50 | 50%: 11.10 | 75%: 16.80 | 100%: 22.40 | 115%: 26.00 | 125%: 28.20 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 100.00 | Current (%): 556.0 | Torque (ft-lbs): 34.00 | Torque (%): 152.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
Curvepoint: Locked-Rotor | Current (Amps): 105.00 | Current (%): 583.0 | Torque (ft-lbs): 40.00 | Torque (%): 179.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 45.0 | Rated Output (Hp): 15.00 |
Curvepoint: Break-Down | Current (Amps): 64.00 | Current (%): 356.0 | Torque (ft-lbs): 62.00 | Torque (%): 277.0 | Speed (RPM): 3,085 | Rated Output (KW): 0.00 | Power Factor (%): 73.0 | Rated Output (Hp): 15.00 |
Curvepoint: Full Load | Current (Amps): 18.00 | Current (%): 100.0 | Torque (ft-lbs): 22.40 | Torque (%): 100.0 | Speed (RPM): 3,515 | Rated Output (KW): 0.00 | Power Factor (%): 86.0 | Rated Output (Hp): 15.00 |
Curvepoint: No Load | Current (Amps): 7.10 | Current (%): 39.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.00 | Power Factor (%): 7.5 | Rated Output (Hp): 15.00 |
Curvepoint: Pull-Up | Current (Amps): 95.00 | Current (%): 528.0 | Torque (ft-lbs): 33.00 | Torque (%): 147.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
Curvepoint: 2/3 | Current (Amps): 86.00 | Current (%): 478.0 | Torque (ft-lbs): 41.00 | Torque (%): 183.0 | Speed (RPM): 2,400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: cancel |
Country: South Korea | Complies with standards: check_circle |