10,1800,DP,215T,3/60/200/400
10,1800,DP,215T,3/60/200/400
Part#: 215TTDBD36332
Catalog#: 215TTDBD36332
Weight: 130 lb
Your Price: Login is Required
Specifications
Shaft Diameter | Shaft Diameter: 1.375 in |
Connection Drawing | Connection Drawing: EE7308 | Outline Drawing | Outline Drawing: SS810153 |
Packaged Length | Packaged Length: 30.00 IN | Weight | Weight: 130.00 LB |
Packaged Width | Packaged Width: 24.00 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 23.00 IN |
Efficiency
Information not available at the moment. Please check back later!