Other Purpose Motor, 10 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 215TC Frame, TEFC

Other Purpose Motor, 10 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 215TC Frame, TEFC
Part#: 215THFBD7736
Catalog#: Y997A
Model#: 215THFBD7736AA
Weight: 200 lb
Your Price: Login is Required
Key Features
- IP-43 rolled steel, MaxGuard® inverter rated insulation system exceeds NEMA MG1 Part 31. No lead lengths restrictions on 460V systems or less (as noted)
- Designed for direct replacement of PMDC or any other variable speed application, Top mounted conduit box as found on PMDC motors- F3 conduit box position
- Eliminates brush and commutator maintenance
- 20:1 Constant torque operation from 0 to base speed on vector drive
- Constant Horsepower operation up to 2 times base RPM
- MAX GUARD® Class H insulation with CR200 corona resistant magnet wire
- Modifications and Kits are available
- Removable base for C-Face footless mounting, Double-shielded ball bearings
- 40°C Ambient 1.0SF inverter power
- UL Recognized, CSA Certified, and CE Mark
Specifications
Phase | Phase: 3 | Output HP | Output HP: 10 Hp |
Output KW | Output KW: 7.5 kW | Voltage | Voltage: 575 V |
Speed | Speed: 1770 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 215TC | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 91 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 10.7 A | Power Factor | Power Factor: 76.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: INV | KVA Code | KVA Code: M |
Drive End Bearing Size | Drive End Bearing Size: 6307 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .76 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 1.375 in |
Assembly/Box Mounting | Assembly/Box Mounting: F3 | Inverter Load | Inverter Load: CONSTANT 20:1 |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TC |
Current | Current: 10.7 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1770 rpm |
Connection Drawing | Connection Drawing: EE7300 | Outline Drawing | Outline Drawing: SS621036-200 |
Voltage | Voltage: 575 V | Output KW | Output KW: 7.5 kW |
Output HP | Output HP: 10 Hp | Frame Size | Frame Size: 215 |
Efficiency | Efficiency: 91 % | Packaged Length | Packaged Length: 22.19 IN |
Weight | Weight: 200.00 LB | UPC | UPC: 722856212245 |
Packaged Width | Packaged Width: 16.50 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 14.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 6.00 | 25%: 6.40 | 50%: 7.20 | 75%: 8.80 | 100%: 10.64 | 115%: 11.60 | 125%: 12.40 |
% of Rated Load: Rated Output (KW) | 0%: 0.37 | 25%: 2.25 | 50%: 4.18 | 75%: 6.16 | 100%: 8.20 | 115%: 9.44 | 125%: 10.29 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 82.9 | 50%: 89.2 | 75%: 90.8 | 100%: 91.0 | 115%: 90.9 | 125%: 90.6 |
% of Rated Load: Power Factor (%) | 0%: 6.0 | 25%: 35.0 | 50%: 56.5 | 75%: 69.5 | 100%: 76.5 | 115%: 80.0 | 125%: 81.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,792 | 50%: 1,785 | 75%: 1,778 | 100%: 1,770 | 115%: 1,765 | 125%: 1,760 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 7.33 | 50%: 14.71 | 75%: 22.15 | 100%: 29.66 | 115%: 34.19 | 125%: 37.23 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 13.30 | Current (%): 100.0 | Torque (ft-lbs): 29.66 | Torque (%): 100.0 | Speed (RPM): 1,770 | Rated Output (KW): 8.20 | Power Factor (%): 76.5 | Rated Output (Hp): 10.00 |
Curvepoint: Break-Down | Current (Amps): 88.00 | Current (%): 662.0 | Torque (ft-lbs): 118.60 | Torque (%): 400.0 | Speed (RPM): 1,428 | Rated Output (KW): 50.00 | Power Factor (%): 71.0 | Rated Output (Hp): 10.00 |
Curvepoint: Locked-Rotor | Current (Amps): 130.00 | Current (%): 977.0 | Torque (ft-lbs): 84.50 | Torque (%): 285.0 | Speed (RPM): 0 | Rated Output (KW): 46.15 | Power Factor (%): 42.0 | Rated Output (Hp): 10.00 |
Efficiency
Information not available at the moment. Please check back later!