Crop Dryer Motor, 7.50 & 10.50 HP, 1 Ph, 60 & 60 Hz, 230 & 230 V, 3600 & 3600 RPM, 215TZ Frame, DPAO
Crop Dryer Motor, 7.50 & 10.50 HP, 1 Ph, 60 & 60 Hz, 230 & 230 V, 3600 & 3600 RPM, 215TZ Frame, DPAO
Part#: 215TCDW7012
Catalog#: Z314
Model#: 215TCDW7012AB
Weight: 139 lb
Key Features
- Double sealed ball bearings
- Continuous duty
- Class F insulation system
- Thermostats for thermal overload protection (auto reset protector on Z304)
- 34” long leads for ease of installation
- Keyed shafts with 1/4”-20 UNC tapped hole in end
- Capacitors included, shipped loose on catalog Z307 and Z308, mounted on all other models
- Extra nameplate included, loose, for remote mounting
- Capacitor start induction run design
Specifications
Phase | Phase: 1 | Output HP | Output HP: 7.50 & 10.50 Hp |
Output KW | Output KW: 5.6 & 7.8 kW | Voltage | Voltage: 230 & 230 V |
Speed | Speed: 3515 & 3485 rpm | Service Factor | Service Factor: 1.4 & 1.0 |
Frame | Frame: 215TZ | Enclosure | Enclosure: Drip Proof Air Over |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 84 & 82.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 60 Hz |
Current | Current: 37 & 49.5 A | Power Factor | Power Factor: 78 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: No Design Code | KVA Code | KVA Code: F |
Drive End Bearing Size | Drive End Bearing Size: 6307 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: .156 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Overall Length | Overall Length: 19.16 in |
Frame Length | Frame Length: 11.15 in | Shaft Diameter | Shaft Diameter: 1.125 in |
Shaft Extension | Shaft Extension: 4.59 in | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Service Factor | Service Factor: 1.4 | Frame Suffix | Frame Suffix: TZ |
Current | Current: 37 A | Synchronous RPM | Synchronous RPM: 3600 & 3600 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3515 rpm |
Connection Drawing | Connection Drawing: A-EE9048PF | Outline Drawing | Outline Drawing: A-SS87927-1115 |
Voltage | Voltage: 230 V | Output KW | Output KW: 5.6 kW |
Output HP | Output HP: 7.50 Hp | Frame Size | Frame Size: 215 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 84 % |
Packaged Length | Packaged Length: 22.50 IN | Weight | Weight: 139.00 LB |
UPC | UPC: 722856028495 | Packaged Width | Packaged Width: 16.75 IN |
HTC | HTC: 8501.40.6040 | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 14.75 IN |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 247.00 | Current (%): 0.0 | Torque (ft-lbs): 18.20 | Torque (%): 0.0 | Speed (RPM): 0 | Rated Output (KW): 33.70 | Power Factor (%): 59.3 | Rated Output (Hp): 10.50 |
Curvepoint: Break-Down | Current (Amps): 149.50 | Current (%): 0.0 | Torque (ft-lbs): 34.50 | Torque (%): 0.0 | Speed (RPM): 3,150 | Rated Output (KW): 26.90 | Power Factor (%): 0.0 | Rated Output (Hp): 10.50 |
Curvepoint: Pull-Up | Current (Amps): 246.50 | Current (%): 0.0 | Torque (ft-lbs): 17.20 | Torque (%): 0.0 | Speed (RPM): 150 | Rated Output (KW): 32.80 | Power Factor (%): 0.0 | Rated Output (Hp): 10.50 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |