Crop Dryer Motor, 10 & 15 HP, 1 Ph, 60 & 60 Hz, 230 & 230 V, 3600 & 3600 RPM, 215TZ Frame, DPAO
Crop Dryer Motor, 10 & 15 HP, 1 Ph, 60 & 60 Hz, 230 & 230 V, 3600 & 3600 RPM, 215TZ Frame, DPAO
Part#: 215TCDW7003
Catalog#: Z308
Model#: 215TCDW7003AC
Weight: 135 lb
Key Features
- Double sealed ball bearings
- Continuous duty
- Class F insulation
- Thermostats for thermal overload protection (auto reset protector on Z304)
- 34” long leads for ease of installation
- Keyed shafts with 1/4”-20 UNC tapped hole in end
- Capacitor shipped loose
- Extra nameplate included, loose, for remote mounting
- Capacitor start induction run design
Specifications
Phase | Phase: 1 | Output HP | Output HP: 10 & 15 Hp |
Output KW | Output KW: 7.5 & 11.2 kW | Voltage | Voltage: 230 & 230 V |
Speed | Speed: 3495 & 3495 rpm | Service Factor | Service Factor: 1.5 & 1.0 |
Frame | Frame: 215TZ | Enclosure | Enclosure: Drip Proof Air Over |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 82.5 & 82.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 60 Hz |
Current | Current: 46 & 71 A | Power Factor | Power Factor: 83.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: NO DESIGN CODE | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6307 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Overall Length | Overall Length: 18.16 in |
Frame Length | Frame Length: 11.15 in | Shaft Diameter | Shaft Diameter: 1.125 in |
Shaft Extension | Shaft Extension: 3.59 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.5 | Frame Suffix | Frame Suffix: TZ |
Current | Current: 46 A | Synchronous RPM | Synchronous RPM: 3600 & 3600 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3495 rpm |
Connection Drawing | Connection Drawing: A-EE7090JM | Outline Drawing | Outline Drawing: A-SS86663-1115 |
Voltage | Voltage: 230 V | Output KW | Output KW: 7.5 kW |
Output HP | Output HP: 10 Hp | Frame Size | Frame Size: 215 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 82.5 % |
Packaged Length | Packaged Length: 22.50 IN | Weight | Weight: 135.00 LB |
UPC | UPC: 722856263087 | Packaged Width | Packaged Width: 16.81 IN |
HTC | HTC: 8501.40.6040 | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 14.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% | 150% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 20.40 | 25%: 22.50 | 50%: 29.00 | 75%: 36.50 | 100%: 46.00 | 115%: 52.00 | 125%: 56.00 | 150%: 71.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.60 | 25%: 2.30 | 50%: 4.40 | 75%: 6.40 | 100%: 8.80 | 115%: 10.10 | 125%: 11.00 | 150%: 13.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 80.5 | 50%: 85.5 | 75%: 86.0 | 100%: 82.5 | 115%: 82.5 | 125%: 82.5 | 150%: 82.5 |
% of Rated Load: Power Factor (%) | 0%: 13.0 | 25%: 45.0 | 50%: 65.5 | 75%: 77.0 | 100%: 83.5 | 115%: 84.0 | 125%: 85.0 | 150%: 86.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,576 | 50%: 3,558 | 75%: 3,535 | 100%: 3,495 | 115%: 3,490 | 125%: 3,480 | 150%: 3,480 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 45.0 | 115%: 60.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 3.60 | 50%: 7.40 | 75%: 11.20 | 100%: 15.00 | 115%: 17.30 | 125%: 18.90 | 150%: 23.00 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 115%: | 125%: | 150%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 254.00 | Current (%): 0.0 | Torque (ft-lbs): 20.00 | Torque (%): 0.0 | Speed (RPM): 0 | Rated Output (KW): 40.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Curvepoint: Break-Down | Current (Amps): 165.00 | Current (%): 0.0 | Torque (ft-lbs): 40.00 | Torque (%): 0.0 | Speed (RPM): 3,100 | Rated Output (KW): 30.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Curvepoint: Pull-Up | Current (Amps): 250.00 | Current (%): 0.0 | Torque (ft-lbs): 19.00 | Torque (%): 0.0 | Speed (RPM): 150 | Rated Output (KW): 39.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |