General Purpose Farm Duty Motor, 10 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 215T Frame, TEFC
General Purpose Farm Duty Motor, 10 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 215T Frame, TEFC
Part#: 215TBFW7044
Catalog#: Z116
Model#: 215TBFW7044BB
Weight: 175 lb
Key Features
- 213/215TZ models have 1-1/8” shaft, 182TZ model has 7/8” shaft
- Manual reset thermal protector
- Condensate drains
- Capacitor start/capacitor run design for reduced amperage
Specifications
Phase | Phase: 1 | Output HP | Output HP: 10 Hp |
Output KW | Output KW: 7.5 kW | Voltage | Voltage: 230 V |
Speed | Speed: 1735 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 215T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: Manual | Efficiency | Efficiency: 84 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 40 A | Power Factor | Power Factor: 95 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: L | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6307 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized ( Not Protector) | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Overall Length | Overall Length: 21.48 in |
Frame Length | Frame Length: 12.40 in | Shaft Diameter | Shaft Diameter: 1.375 in |
Shaft Extension | Shaft Extension: 3.5 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: T |
Current | Current: 40 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1735 rpm |
Connection Drawing | Connection Drawing: A-EE9048PB | Outline Drawing | Outline Drawing: A-SS86562-1240 |
Voltage | Voltage: 230 V | Output KW | Output KW: 7.5 kW |
Output HP | Output HP: 10 Hp | Frame Size | Frame Size: 215 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 84 % |
Packaged Length | Packaged Length: 22.50 IN | Weight | Weight: 175.00 LB |
UPC | UPC: 722856261168 | Packaged Width | Packaged Width: 16.81 IN |
HTC | HTC: 8501.40.6040 | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 14.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% | 150% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 8.30 | 25%: 14.30 | 50%: 21.00 | 75%: 30.00 | 100%: 40.00 | 115%: 45.60 | 125%: 50.20 | 150%: 63.50 |
% of Rated Load: Rated Output (KW) | 0%: 0.85 | 25%: 2.60 | 50%: 4.50 | 75%: 6.50 | 100%: 8.70 | 115%: 10.00 | 125%: 11.00 | 150%: 13.70 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 70.0 | 50%: 83.0 | 75%: 86.0 | 100%: 84.0 | 115%: 84.0 | 125%: 83.0 | 150%: 81.0 |
% of Rated Load: Power Factor (%) | 0%: 43.0 | 25%: 80.5 | 50%: 91.5 | 75%: 94.5 | 100%: 95.0 | 115%: 94.8 | 125%: 94.5 | 150%: 94.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,787 | 50%: 1,775 | 75%: 1,760 | 100%: 1,735 | 115%: 1,725 | 125%: 1,715 | 150%: 1,690 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 95.0 | 115%: 0.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 7.50 | 50%: 14.80 | 75%: 22.30 | 100%: 30.00 | 115%: 34.80 | 125%: 38.00 | 150%: 46.20 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 115%: | 125%: | 150%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 274.00 | Current (%): 685.0 | Torque (ft-lbs): 53.00 | Torque (%): 177.0 | Speed (RPM): 143 | Rated Output (KW): 46.30 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Curvepoint: Full Load | Current (Amps): 40.00 | Current (%): 100.0 | Torque (ft-lbs): 30.00 | Torque (%): 100.0 | Speed (RPM): 1,735 | Rated Output (KW): 8.70 | Power Factor (%): 95.0 | Rated Output (Hp): 10.00 |
Curvepoint: Locked-Rotor | Current (Amps): 275.00 | Current (%): 688.0 | Torque (ft-lbs): 90.00 | Torque (%): 300.0 | Speed (RPM): 0 | Rated Output (KW): 54.50 | Power Factor (%): 87.0 | Rated Output (Hp): 10.00 |
Curvepoint: Break-Down | Current (Amps): 141.00 | Current (%): 352.0 | Torque (ft-lbs): 77.00 | Torque (%): 257.0 | Speed (RPM): 1,585 | Rated Output (KW): 28.50 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |