Crop Dryer Motor, 10 & 15 HP, 1 Ph, 60 & 60 Hz, 230 & 230 V, 3600 & 3600 RPM, 215TZ Frame, DP
Crop Dryer Motor, 10 & 15 HP, 1 Ph, 60 & 60 Hz, 230 & 230 V, 3600 & 3600 RPM, 215TZ Frame, DP
Part#: 215TBDW17003
Catalog#: Z315A
Model#: 215TBDW17003AA
Weight: 137 lb
List Price: $3,746.00
Your Price: Login is Required
Key Features
- Double sealed ball bearings
- Continuous duty
- Class F insulation
- Thermostats for thermal overload protection
- 34" long leads for ease of installation
- Keyed shafts with 1/4"-20 UNC tapped hold in end
- Extra nameplate included, loose, for remote mounting
Specifications
Phase | Phase: 1 | Output HP | Output HP: 10 & 15 Hp |
Output KW | Output KW: 7.5 & 11.2 kW | Voltage | Voltage: 230 & 230 V |
Speed | Speed: 3520 & 3455 rpm | Service Factor | Service Factor: 1.15 & 1.0 |
Frame | Frame: 215TZ | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 85.5 & 85.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 60 Hz |
Current | Current: 39.5 & 61.5 A | Power Factor | Power Factor: 82 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: L | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6307 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 12 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: .113 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Overall Length | Overall Length: 20.42 in |
Frame Length | Frame Length: 12.40 in | Shaft Diameter | Shaft Diameter: 1.125 in |
Shaft Extension | Shaft Extension: 4.59 in | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TZ |
Current | Current: 39.5 A | Synchronous RPM | Synchronous RPM: 3600 & 3600 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3520 rpm |
Connection Drawing | Connection Drawing: EE9048PH | Outline Drawing | Outline Drawing: SS87934-1240 |
Voltage | Voltage: 230 V | Output KW | Output KW: 7.5 kW |
Output HP | Output HP: 10 Hp | Frame Size | Frame Size: 215 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 85.5 % |
Packaged Length | Packaged Length: 22.19 IN | Weight | Weight: 137.00 LB |
UPC | UPC: 722856132857 | Packaged Width | Packaged Width: 16.50 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 14.00 IN |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 61.50 | Current (%): 100.0 | Torque (ft-lbs): 22.70 | Torque (%): 100.0 | Speed (RPM): 3,455 | Rated Output (KW): 13.30 | Power Factor (%): 94.0 | Rated Output (Hp): 15.00 |
Curvepoint: Locked-Rotor | Current (Amps): 322.00 | Current (%): 524.0 | Torque (ft-lbs): 36.20 | Torque (%): 159.0 | Speed (RPM): 0 | Rated Output (KW): 57.50 | Power Factor (%): 77.5 | Rated Output (Hp): 15.00 |
Curvepoint: Pull-Up | Current (Amps): 322.00 | Current (%): 524.0 | Torque (ft-lbs): 35.80 | Torque (%): 158.0 | Speed (RPM): 160 | Rated Output (KW): 56.90 | Power Factor (%): 75.5 | Rated Output (Hp): 15.00 |
Curvepoint: Break-Down | Current (Amps): 188.50 | Current (%): 307.0 | Torque (ft-lbs): 48.30 | Torque (%): 213.0 | Speed (RPM): 3,040 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |