Automotive Duty Motor, 2 HP, 3 Ph, 60 Hz, 460 V, 1200 RPM, 213UC Frame, TEFC
Automotive Duty Motor, 2 HP, 3 Ph, 60 Hz, 460 V, 1200 RPM, 213UC Frame, TEFC
Part#: 213UTFS4079
Catalog#: P617
Model#: 213UTFS4079AB
Weight: 185 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 2 Hp |
Output KW | Output KW: 1.5 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1175 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 213UC | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 87.5 % |
Ambient Temperature | Ambient Temperature: 65 °C | Frequency | Frequency: 60 Hz |
Current | Current: 3.1 A | Power Factor | Power Factor: 70 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: L |
Drive End Bearing Size | Drive End Bearing Size: 6309 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: No | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 4.15 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: U | Overall Length | Overall Length: 18.58 in |
Frame Length | Frame Length: 7.25 in | Shaft Diameter | Shaft Diameter: 1.125 in |
Shaft Extension | Shaft Extension: 2.75 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: UC |
Current | Current: 3.1 A | Synchronous RPM | Synchronous RPM: 1200 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1175 rpm |
Connection Drawing | Connection Drawing: A-EE7300 | Outline Drawing | Outline Drawing: A-SS88397-725 |
Voltage | Voltage: 460 V | Output KW | Output KW: 1.5 kW |
Output HP | Output HP: 2 Hp | Frame Size | Frame Size: 213 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 87.5 % |
Packaged Length | Packaged Length: 27.00 IN | Weight | Weight: 185.00 LB |
UPC | UPC: 722856196279 | Packaged Width | Packaged Width: 20.50 IN |
HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: United States of America |
Packaged Height | Packaged Height: 18.62 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.80 | 25%: 1.90 | 50%: 2.20 | 75%: 2.60 | 100%: 3.10 | 115%: 3.40 | 125%: 3.60 |
% of Rated Load: Rated Output (KW) | 0%: 0.15 | 25%: 0.50 | 50%: 0.90 | 75%: 1.30 | 100%: 1.70 | 115%: 2.00 | 125%: 2.20 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 75.5 | 50%: 84.0 | 75%: 86.5 | 100%: 87.5 | 115%: 87.5 | 125%: 87.5 |
% of Rated Load: Power Factor (%) | 0%: 7.0 | 25%: 30.0 | 50%: 49.5 | 75%: 62.0 | 100%: 70.0 | 115%: 73.0 | 125%: 75.0 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,195 | 50%: 1,188 | 75%: 1,182 | 100%: 1,175 | 115%: 1,172 | 125%: 1,170 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 30.0 | 115%: 40.0 | 125%: 50.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.20 | 50%: 4.50 | 75%: 6.70 | 100%: 9.00 | 115%: 10.50 | 125%: 11.20 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 1.80 | Current (%): 58.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.00 |
Curvepoint: 1/3 | Current (Amps): 22.00 | Current (%): 710.0 | Torque (ft-lbs): 18.50 | Torque (%): 206.0 | Speed (RPM): 150 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.00 |
Curvepoint: Pull-Up | Current (Amps): 20.00 | Current (%): 645.0 | Torque (ft-lbs): 18.80 | Torque (%): 209.0 | Speed (RPM): 450 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.00 |
Curvepoint: 2/3 | Current (Amps): 17.00 | Current (%): 548.0 | Torque (ft-lbs): 22.00 | Torque (%): 244.0 | Speed (RPM): 700 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.00 |
Curvepoint: Locked-Rotor | Current (Amps): 23.00 | Current (%): 742.0 | Torque (ft-lbs): 21.50 | Torque (%): 239.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 45.0 | Rated Output (Hp): 2.00 |
Curvepoint: Full Load | Current (Amps): 3.10 | Current (%): 100.0 | Torque (ft-lbs): 9.00 | Torque (%): 100.0 | Speed (RPM): 1,175 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.00 |
Curvepoint: Break-Down | Current (Amps): 14.50 | Current (%): 468.0 | Torque (ft-lbs): 30.00 | Torque (%): 333.0 | Speed (RPM): 950 | Rated Output (KW): | Power Factor (%): 64.0 | Rated Output (Hp): 2.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: cancel |
Country: Canada | Complies with standards: cancel |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: cancel |
Country: South Korea | Complies with standards: check_circle |