Automotive Duty Motor, 5 HP, 3 Ph, 60 Hz, 460 V, 3600 RPM, 213U Frame, TEFC
Automotive Duty Motor, 5 HP, 3 Ph, 60 Hz, 460 V, 3600 RPM, 213U Frame, TEFC - 213UTFS4001
Part#: 213UTFS4001
Catalog#: P427
Model#: 213UTFS4001AB
Weight: 179 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 5 Hp |
Output KW | Output KW: 3.7 kW | Voltage | Voltage: 460 V |
Speed | Speed: 3530 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 213U | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 87.5 % | Ambient Temperature | Ambient Temperature: 65 °C |
Frequency | Frequency: 60 Hz | Current | Current: 6.4 A |
Power Factor | Power Factor: 85 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6307 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: No | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 2.1 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: U | Overall Length | Overall Length: 17.82 in |
Frame Length | Frame Length: 7.25 in | Shaft Diameter | Shaft Diameter: 1.125 in |
Shaft Extension | Shaft Extension: 3.18 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 5 Hp | Output KW | Output KW: 3.7 kW |
Frame Size | Frame Size: 213 | Frame Suffix | Frame Suffix: U |
Synchronous RPM | Synchronous RPM: 3600 rpm | Frequency | Frequency: 60 Hz |
Voltage | Voltage: 460 V | Current | Current: 6.4 A |
Efficiency | Efficiency: 87.5 % | Service Factor | Service Factor: 1 |
Speed | Speed: 3530 rpm | Connection Drawing | Connection Drawing: A-EE7300 |
Outline Drawing | Outline Drawing: B-SS88189-725 | Torque UOM | Torque UOM: LB-FT |
Packaged Length | Packaged Length: 26.88 IN | Weight | Weight: 179.00 LB |
UPC | UPC: 722856196309 | Packaged Width | Packaged Width: 18.38 IN |
HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: United States of America |
Packaged Height | Packaged Height: 15.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.50 | 25%: 3.00 | 50%: 3.90 | 75%: 5.10 | 100%: 6.40 | 115%: 7.20 | 125%: 7.70 |
% of Rated Load: Rated Output (KW) | 0%: 0.40 | 25%: 1.25 | 50%: 2.20 | 75%: 3.20 | 100%: 4.20 | 115%: 4.90 | 125%: 5.30 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 75.5 | 50%: 84.0 | 75%: 86.5 | 100%: 87.5 | 115%: 87.5 | 125%: 87.5 |
% of Rated Load: Power Factor (%) | 0%: 12.0 | 25%: 50.0 | 50%: 71.0 | 75%: 80.0 | 100%: 85.0 | 115%: 85.5 | 125%: 86.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,580 | 50%: 3,570 | 75%: 3,550 | 100%: 3,530 | 115%: 3,520 | 125%: 3,515 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 35.0 | 115%: 45.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.85 | 50%: 3.70 | 75%: 5.60 | 100%: 7.40 | 115%: 8.60 | 125%: 9.40 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 25.50 | Current (%): 398.0 | Torque (ft-lbs): 22.50 | Torque (%): 304.0 | Speed (RPM): 3,175 | Rated Output (KW): | Power Factor (%): 71.0 | Rated Output (Hp): 5.00 |
Curvepoint: Pull-Up | Current (Amps): 35.00 | Current (%): 547.0 | Torque (ft-lbs): 10.50 | Torque (%): 142.0 | Speed (RPM): 1,500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Curvepoint: Locked-Rotor | Current (Amps): 38.50 | Current (%): 602.0 | Torque (ft-lbs): 12.20 | Torque (%): 165.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 34.0 | Rated Output (Hp): 5.00 |
Curvepoint: 1/3 | Current (Amps): 37.00 | Current (%): 578.0 | Torque (ft-lbs): 10.00 | Torque (%): 135.0 | Speed (RPM): 700 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Curvepoint: 2/3 | Current (Amps): 30.00 | Current (%): 469.0 | Torque (ft-lbs): 14.00 | Torque (%): 189.0 | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Curvepoint: Full Load | Current (Amps): 6.40 | Current (%): 100.0 | Torque (ft-lbs): 7.40 | Torque (%): 100.0 | Speed (RPM): 3,530 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Curvepoint: No Load | Current (Amps): 2.50 | Current (%): 39.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: cancel |
Country: Canada | Complies with standards: cancel |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: cancel |
Country: South Korea | Complies with standards: check_circle |