7.5,3600,TEFC,213JP,3/60/575

7.5,3600,TEFC,213JP,3/60/575

Part#: 213TTFWD16013

Catalog#: 213TTFWD16013

Specifications


Phase Phase: 3 Output HP Output HP: 7.50 Hp
Output KW Output KW: 5.6 kW Voltage Voltage: 575 V
Speed Speed: 3525 rpm Service Factor Service Factor: 1.15
Frame Frame: 213JP Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 89.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 7.5 A Power Factor Power Factor: 84.6
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: H
Drive End Bearing Size Drive End Bearing Size: 6309 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6206
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 43
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Induction Run Starting Method Starting Method: Across The Line
Poles Poles: 2 Rotation Rotation: Reversible
Resistance Main Resistance Main: .1725 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: JP Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: JP
Current Current: 7.5 A Frequency Frequency: 60 Hz
Speed Speed: 3525 rpm Connection Drawing Connection Drawing: 005102.01
Outline Drawing Outline Drawing: SS86642-950 Voltage Voltage: 575 V
Output KW Output KW: 5.6 kW Output HP Output HP: 7.50 Hp
Frame Size Frame Size: 213 Efficiency Efficiency: 89.5 %
Country of Origin Country of Origin: Mexico
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 3.28 25%: 3.60 50%: 4.64 75%: 5.92 100%: 7.44 115%: 8.16 125%: 9.12
% of Rated Load: Rated Output (KW) 0%: 0.26 25%: 1.68 50%: 3.16 75%: 4.70 100%: 6.27 115%: 6.95 125%: 7.91
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 81.8 50%: 88.1 75%: 88.9 100%: 89.5 115%: 89.9 125%: 88.1
% of Rated Load: Power Factor (%) 0%: 8.0 25%: 46.9 50%: 68.4 75%: 79.7 100%: 84.6 115%: 85.5 125%: 87.1
% of Rated Load: Speed (RPM) 0%: 3,600 25%: 3,585 50%: 3,565 75%: 3,545 100%: 3,525 115%: 3,520 125%: 3,505
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 55.0 115%: 70.0 125%: 85.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 2.70 50%: 5.50 75%: 8.30 100%: 11.20 115%: 12.50 125%: 14.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: No Load Current (Amps): 4.10 Current (%): 44.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 3,600 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 7.50
Curvepoint: Break-Down Current (Amps): 38.00 Current (%): 409.0 Torque (ft-lbs): 33.00 Torque (%): 295.0 Speed (RPM): 3,130 Rated Output (KW): 0.00 Power Factor (%): 74.7 Rated Output (Hp): 7.50
Curvepoint: 2/3 Current (Amps): 48.00 Current (%): 516.0 Torque (ft-lbs): 30.00 Torque (%): 268.0 Speed (RPM): 2,400 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 7.50
Curvepoint: Locked-Rotor Current (Amps): 63.00 Current (%): 677.0 Torque (ft-lbs): 19.30 Torque (%): 172.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 7.50
Curvepoint: Full Load Current (Amps): 9.30 Current (%): 100.0 Torque (ft-lbs): 11.20 Torque (%): 100.0 Speed (RPM): 3,525 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 7.50
Curvepoint: 1/3 Current (Amps): 58.00 Current (%): 624.0 Torque (ft-lbs): 25.00 Torque (%): 223.0 Speed (RPM): 1,200 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 7.50
Curvepoint: Pull-Up Current (Amps): 60.00 Current (%): 645.0 Torque (ft-lbs): 19.00 Torque (%): 170.0 Speed (RPM): 552 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 7.50

Efficiency


Information not available at the moment. Please check back later!