Close-Coupled Pump Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 213JP Frame, DP
Close-Coupled Pump Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 213JP Frame, DP
Part#: 213TTDBD6012
Catalog#: GT2418A
Model#: 213TTDBD6012BB
Weight: 158 lb
List Price: $2,733.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- Inverter Duty 20:1 Variable Torque
- Nameplated 60/50 hertz, 190/380 volts at next lower HP
- Steel frame with Class F Insulation
- Standard F1, reversible to F2 assembly. Dual frame mounting holes.
Specifications
Phase | Phase: 3 | Output HP | Output HP: 10 & 7.50 Hp |
Output KW | Output KW: 7.5 & 5.6 kW | Voltage | Voltage: 230/460 & 190/380 V |
Speed | Speed: 3520 & 2925 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 213JP | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 89.5 & 89.2 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 24.2/12.1 & 22/11 A | Power Factor | Power Factor: 86 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6309 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 1.52 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: JP | Overall Length | Overall Length: 23.11 in |
Frame Length | Frame Length: 11.15 in | Shaft Diameter | Shaft Diameter: 1.249 in |
Shaft Extension | Shaft Extension: 8.39 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Inverter Load | Inverter Load: VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JP |
Current | Current: 24.2/12.1 A | Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3520 rpm |
Connection Drawing | Connection Drawing: EE7308 | Outline Drawing | Outline Drawing: SS620793 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 7.5 kW |
Output HP | Output HP: 10 Hp | Frame Size | Frame Size: 213 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 89.5 % |
Packaged Length | Packaged Length: 26.11 IN | Weight | Weight: 158.00 LB |
UPC | UPC: 722856063243 | Packaged Width | Packaged Width: 15.18 IN |
HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 14.02 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 4.80 | 25%: 5.60 | 50%: 7.30 | 75%: 9.50 | 100%: 12.10 | 115%: 13.80 | 125%: 15.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.50 | 25%: 2.30 | 50%: 4.20 | 75%: 6.20 | 100%: 8.30 | 115%: 9.60 | 125%: 10.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 81.8 | 50%: 89.1 | 75%: 90.9 | 100%: 89.5 | 115%: 89.3 | 125%: 89.0 |
% of Rated Load: Power Factor (%) | 0%: 13.1 | 25%: 51.6 | 50%: 72.2 | 75%: 81.9 | 100%: 86.0 | 115%: 87.3 | 125%: 87.9 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,580 | 50%: 3,562 | 75%: 3,542 | 100%: 3,520 | 115%: 3,508 | 125%: 3,498 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 45.0 | 115%: 65.0 | 125%: 80.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 3.70 | 50%: 7.40 | 75%: 11.20 | 100%: 14.90 | 115%: 17.20 | 125%: 18.80 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 60.00 | Current (%): 496.0 | Torque (ft-lbs): 26.50 | Torque (%): 178.0 | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: Full Load | Current (Amps): 12.10 | Current (%): 100.0 | Torque (ft-lbs): 14.90 | Torque (%): 100.0 | Speed (RPM): 3,520 | Rated Output (KW): | Power Factor (%): 86.0 | Rated Output (Hp): 10.00 |
Curvepoint: 1/3 | Current (Amps): 68.00 | Current (%): 562.0 | Torque (ft-lbs): 20.50 | Torque (%): 138.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: No Load | Current (Amps): 4.80 | Current (%): 40.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): 9.0 | Rated Output (Hp): 10.00 |
Curvepoint: Break-Down | Current (Amps): 45.00 | Current (%): 372.0 | Torque (ft-lbs): 40.00 | Torque (%): 268.0 | Speed (RPM): 3,085 | Rated Output (KW): | Power Factor (%): 74.0 | Rated Output (Hp): 10.00 |
Curvepoint: Locked-Rotor | Current (Amps): 73.00 | Current (%): 603.0 | Torque (ft-lbs): 25.00 | Torque (%): 168.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 45.0 | Rated Output (Hp): 10.00 |
Curvepoint: Pull-Up | Current (Amps): 65.00 | Current (%): 537.0 | Torque (ft-lbs): 21.30 | Torque (%): 143.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: cancel |
Country: South Korea | Complies with standards: check_circle |