Close-Coupled Pump Motor, 5 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 213JM Frame, DP
Close-Coupled Pump Motor, 5 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 213JM Frame, DP
Part#: 213TCDW7027
Catalog#: Z409
Model#: 213TCDW7027AC
Weight: 115 lb
List Price: $2,401.00
Your Price: Login is Required
Key Features
- NEMA JM pump shaft dimensions
- Mechanically locked on shaft end
- Capacitor start design for high starting torque
- Continuous duty
Specifications
Phase | Phase: 1 | Output HP | Output HP: 5 Hp |
Output KW | Output KW: 3.7 kW | Voltage | Voltage: 230 V |
Speed | Speed: 1730 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 213JM | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 78.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 28 A | Power Factor | Power Factor: 73 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: L | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6309 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 23 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: JM | Overall Length | Overall Length: 19.92 in |
Frame Length | Frame Length: 11.15 in | Shaft Diameter | Shaft Diameter: 0.875 in |
Shaft Extension | Shaft Extension: 4.25 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JM |
Current | Current: 28 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1730 rpm |
Connection Drawing | Connection Drawing: A-EE7090JL | Outline Drawing | Outline Drawing: SS86664-1115 |
Voltage | Voltage: 230 V | Output KW | Output KW: 3.7 kW |
Output HP | Output HP: 5 Hp | Frame Size | Frame Size: 213 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 78.5 % |
Packaged Length | Packaged Length: 22.50 IN | Weight | Weight: 115.00 LB |
UPC | UPC: 722856032652 | Packaged Width | Packaged Width: 16.81 IN |
HTC | HTC: 8501.40.6040 | Country of Origin | Country of Origin: United States of America |
Packaged Height | Packaged Height: 14.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% | 150% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 16.70 | 25%: 17.40 | 50%: 19.80 | 75%: 23.50 | 100%: 28.00 | 115%: 31.50 | 125%: 34.20 | 150%: 41.90 |
% of Rated Load: Rated Output (KW) | 0%: 0.92 | 25%: 1.43 | 50%: 2.48 | 75%: 3.62 | 100%: 4.84 | 115%: 5.64 | 125%: 6.24 | 150%: 7.90 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 64.9 | 50%: 75.1 | 75%: 77.8 | 100%: 78.5 | 115%: 76.0 | 125%: 75.0 | 150%: 70.8 |
% of Rated Load: Power Factor (%) | 0%: 23.9 | 25%: 35.7 | 50%: 54.5 | 75%: 67.0 | 100%: 73.0 | 115%: 77.8 | 125%: 79.3 | 150%: 82.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,785 | 50%: 1,770 | 75%: 1,755 | 100%: 1,730 | 115%: 1,725 | 125%: 1,715 | 150%: 1,682 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 115%: 75.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 3.66 | 50%: 7.41 | 75%: 11.30 | 100%: 15.20 | 115%: 17.50 | 125%: 19.20 | 150%: 23.40 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 115%: | 125%: | 150%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 147.00 | Current (%): | Torque (ft-lbs): 30.90 | Torque (%): | Speed (RPM): 136 | Rated Output (KW): 24.40 | Power Factor (%): | Rated Output (Hp): 5.00 |
Curvepoint: Break-Down | Current (Amps): 94.30 | Current (%): | Torque (ft-lbs): 36.90 | Torque (%): | Speed (RPM): 1,521 | Rated Output (KW): 16.80 | Power Factor (%): | Rated Output (Hp): 5.00 |
Curvepoint: Locked-Rotor | Current (Amps): 148.00 | Current (%): | Torque (ft-lbs): 33.30 | Torque (%): | Speed (RPM): 0 | Rated Output (KW): 25.00 | Power Factor (%): | Rated Output (Hp): 5.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |