Close-Coupled Pump Motor, 7.50 HP, 1 Ph, 60 Hz, 230 V, 3600 RPM, 213JM Frame, DP
Close-Coupled Pump Motor, 7.50 HP, 1 Ph, 60 Hz, 230 V, 3600 RPM, 213JM Frame, DP
Part#: 213TCDW7002
Catalog#: Z410
Model#: 213TCDW7002AB
Weight: 106 lb
List Price: $2,733.00
Your Price: Login is Required
Key Features
- NEMA JM pump shaft dimensions
- Mechanically locked on shaft end
- Capacitor start design for high starting torque
- Continuous duty
Specifications
Phase | Phase: 1 | Output HP | Output HP: 7.50 Hp |
Output KW | Output KW: 5.6 kW | Voltage | Voltage: 230 V |
Speed | Speed: 3470 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 213JM | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 78.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 37 A | Power Factor | Power Factor: 82.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: B |
Design Code | Design Code: L | KVA Code | KVA Code: F |
Drive End Bearing Size | Drive End Bearing Size: 6309 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: JM | Overall Length | Overall Length: 18.42 in |
Frame Length | Frame Length: 9.65 in | Shaft Diameter | Shaft Diameter: 0.875 in |
Shaft Extension | Shaft Extension: 4.25 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JM |
Current | Current: 37 A | Synchronous RPM | Synchronous RPM: 3600 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3470 rpm |
Connection Drawing | Connection Drawing: A-EE7090JR | Outline Drawing | Outline Drawing: 037643-965 |
Voltage | Voltage: 230 V | Output KW | Output KW: 5.6 kW |
Output HP | Output HP: 7.50 Hp | Frame Size | Frame Size: 213 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 78.5 % |
Packaged Length | Packaged Length: 22.50 IN | Weight | Weight: 106.00 LB |
UPC | UPC: 722856032669 | Packaged Width | Packaged Width: 16.81 IN |
HTC | HTC: 8501.40.6040 | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 14.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% | 150% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 16.60 | 25%: 18.80 | 50%: 23.30 | 75%: 26.00 | 100%: 37.00 | 115%: 43.00 | 125%: 47.20 | 150%: 61.50 |
% of Rated Load: Rated Output (KW) | 0%: 0.57 | 25%: 2.05 | 50%: 3.65 | 75%: 5.35 | 100%: 7.15 | 115%: 8.35 | 125%: 9.20 | 150%: 12.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 69.3 | 50%: 77.1 | 75%: 78.1 | 100%: 78.5 | 115%: 76.7 | 125%: 76.4 | 150%: 68.2 |
% of Rated Load: Power Factor (%) | 0%: 14.9 | 25%: 47.4 | 50%: 68.1 | 75%: 77.6 | 100%: 82.5 | 115%: 84.8 | 125%: 84.7 | 150%: 84.8 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,570 | 50%: 3,538 | 75%: 3,500 | 100%: 3,470 | 115%: 3,440 | 125%: 3,390 | 150%: 3,310 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 55.0 | 115%: 80.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.80 | 50%: 5.60 | 75%: 8.40 | 100%: 11.30 | 115%: 13.10 | 125%: 14.60 | 150%: 17.40 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 115%: | 125%: | 150%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 37.00 | Current (%): 100.0 | Torque (ft-lbs): 11.30 | Torque (%): 100.0 | Speed (RPM): 3,470 | Rated Output (KW): 7.10 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Pull-Up | Current (Amps): 171.00 | Current (%): 462.0 | Torque (ft-lbs): 14.00 | Torque (%): 124.0 | Speed (RPM): 143 | Rated Output (KW): 27.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Break-Down | Current (Amps): 94.30 | Current (%): 255.0 | Torque (ft-lbs): 23.20 | Torque (%): 205.0 | Speed (RPM): 3,143 | Rated Output (KW): 18.50 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Locked-Rotor | Current (Amps): 173.00 | Current (%): 468.0 | Torque (ft-lbs): 15.60 | Torque (%): 138.0 | Speed (RPM): 0 | Rated Output (KW): 27.20 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |