Close-Coupled Pump Motor, 7.50 HP, 1 Ph, 60 Hz, 230 V, 3600 RPM, 213JM Frame, TEFC
Close-Coupled Pump Motor, 7.50 HP, 1 Ph, 60 Hz, 230 V, 3600 RPM, 213JM Frame, TEFC
Part#: 213TBFW7010
Catalog#: Z434
Model#: 213TBFW7010AB
Weight: 90 lb
List Price: $3,044.00
Your Price: Login is Required
Key Features
- NEMA JM pump shaft dimensions
- Mechanically locked on shaft end
- Capacitor start/capacitor run design for higher efficiency
- Continuous duty
Specifications
Phase | Phase: 1 | Output HP | Output HP: 7.50 Hp |
Output KW | Output KW: 5.6 kW | Voltage | Voltage: 230 V |
Speed | Speed: 3465 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 213JM | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 81.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 32 A | Power Factor | Power Factor: 93.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: L | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6309 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: JM | Overall Length | Overall Length: 20.59 in |
Frame Length | Frame Length: 9.65 in | Shaft Diameter | Shaft Diameter: 0.875 in |
Shaft Extension | Shaft Extension: 4.25 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: JM |
Current | Current: 32 A | Synchronous RPM | Synchronous RPM: 3600 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3465 rpm |
Connection Drawing | Connection Drawing: A-EE9048MF | Outline Drawing | Outline Drawing: 037645-965 |
Voltage | Voltage: 230 V | Output KW | Output KW: 5.6 kW |
Output HP | Output HP: 7.50 Hp | Frame Size | Frame Size: 213 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 81.5 % |
Packaged Length | Packaged Length: 22.50 IN | Weight | Weight: 90.00 LB |
UPC | UPC: 722856032713 | Packaged Width | Packaged Width: 16.81 IN |
HTC | HTC: 8501.40.6040 | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 14.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% | 150% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 8.36 | 25%: 11.40 | 50%: 17.41 | 75%: 24.25 | 100%: 32.00 | 115%: 37.20 | 125%: 40.70 | 150%: 50.60 |
% of Rated Load: Rated Output (KW) | 0%: 1.31 | 25%: 2.15 | 50%: 3.62 | 75%: 5.19 | 100%: 6.94 | 115%: 8.05 | 125%: 8.75 | 150%: 10.80 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 65.9 | 50%: 77.8 | 75%: 80.9 | 100%: 81.5 | 115%: 80.0 | 125%: 79.4 | 150%: 77.4 |
% of Rated Load: Power Factor (%) | 0%: 68.1 | 25%: 82.0 | 50%: 90.4 | 75%: 93.0 | 100%: 93.5 | 115%: 94.1 | 125%: 93.5 | 150%: 92.8 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,565 | 50%: 3,540 | 75%: 3,515 | 100%: 3,465 | 115%: 3,454 | 125%: 3,445 | 150%: 3,400 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 105.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.80 | 50%: 5.60 | 75%: 8.40 | 100%: 11.30 | 115%: 13.10 | 125%: 14.20 | 150%: 17.30 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 115%: | 125%: | 150%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 32.00 | Current (%): 100.0 | Torque (ft-lbs): 11.30 | Torque (%): 100.0 | Speed (RPM): 3,465 | Rated Output (KW): 6.94 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Locked-Rotor | Current (Amps): 189.00 | Current (%): 591.0 | Torque (ft-lbs): 18.70 | Torque (%): 165.0 | Speed (RPM): 0 | Rated Output (KW): 31.40 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Break-Down | Current (Amps): 106.00 | Current (%): 331.0 | Torque (ft-lbs): 25.30 | Torque (%): 224.0 | Speed (RPM): 3,043 | Rated Output (KW): 19.90 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Pull-Up | Current (Amps): 116.00 | Current (%): 362.0 | Torque (ft-lbs): 22.50 | Torque (%): 199.0 | Speed (RPM): 2,729 | Rated Output (KW): 21.10 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |