Cast Iron Motor, 30 & 25 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 & 1000 RPM, 200L Frame, TEFC

Cast Iron Motor, 30 & 25 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 & 1000 RPM, 200L Frame, TEFC

Part#: 200LTFC6589

Catalog#: R344A

Model#: 200LTFC6589AA

Weight: 668 lb

Sorry, this item is no longer available find_replace View Replacement

Key Features


  • Meets IE3 European and NEMA Premium® efficiencies
  • Aluminum (63-90 frame) or Cast Iron (100-315 frame) frame construction
  • Nameplated 60/50 hertz at same HP, above 90 frame is 60/50 Hz at next lower HP
  • MAX GUARD® Class F Insulation, Class B rise @ rated KW
  • IP55 weatherproof enclosure, Rotatable/Removable Base (63-90 frame)
  • Wye Start-Delta Run on 160 Frame and larger
  • 12 Leads for WYE-DELTA, part winding on low voltage, or across-the-line starting
  • Top Mounted/Oversized gasketed terminal box
  • Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty (63-90 frame “Below Deck”)
  • 1.15 Service Factor on 60 Hz sine wave, 1.0 SF or VFD, IEC Design “N” with NEMA “B” Torques

Specifications


Phase Phase: 3 Output HP Output HP: 30 & 25 Hp
Output KW Output KW: 22.4 & 18.7 kW Voltage Voltage: 230/460 & 200/400 V
Speed Speed: 1190 & 990 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 200L Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 93.6 & 92.4 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 77/38.5 & 76/38 A Power Factor Power Factor: 78
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: F
Drive End Bearing Size Drive End Bearing Size: 6312 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6212
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Part Wdg Start & Wye Start Delta Run Or Inverter
Poles Poles: 6 Rotation Rotation: Reversible
Resistance Main Resistance Main: .197 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: IEC Overall Length Overall Length: 29.52 in
Shaft Diameter Shaft Diameter: 2.166 in Shaft Extension Shaft Extension: 4.31 in
Assembly/Box Mounting Assembly/Box Mounting: F3 Inverter Load Inverter Load: CONSTANT 2:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: L
Current Current: 77.0/38.5 A Synchronous RPM Synchronous RPM: 1200 & 1000 rpm
Frequency Frequency: 60 Hz Speed Speed: 1190 rpm
Connection Drawing Connection Drawing: 004172.01ME Outline Drawing Outline Drawing: B-SS622240
Voltage Voltage: 230/460 V Output KW Output KW: 22.4 kW
Output HP Output HP: 30 Hp Frame Size Frame Size: 200
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 93.6 %
Packaged Length Packaged Length: 35.00 IN Weight Weight: 668.00 LB
UPC UPC: 722856026736 Packaged Width Packaged Width: 26.00 IN
HTC HTC: 8501.52.8040 Country of Origin Country of Origin: China
Packaged Height Packaged Height: 25.00 IN
% of Rated Load0%25%50%75%100%115%125%150%
% of Rated Load: Current (Amps) 0%: 15.50 25%: 18.00 50%: 23.00 75%: 30.50 100%: 38.60 115%: 43.40 125%: 47.50 150%: 58.00
% of Rated Load: Rated Output (KW) 0%: 0.75 25%: 6.20 50%: 12.00 75%: 18.00 100%: 24.00 115%: 27.50 125%: 30.00 150%: 36.00
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 90.2 50%: 93.6 75%: 94.1 100%: 93.6 115%: 93.6 125%: 93.6 150%: 92.4
% of Rated Load: Power Factor (%) 0%: 4.5 25%: 45.0 50%: 66.0 75%: 74.5 100%: 78.0 115%: 78.0 125%: 78.5 150%: 78.0
% of Rated Load: Speed (RPM) 0%: 1,200 25%: 1,197 50%: 1,195 75%: 1,192 100%: 1,190 115%: 1,188 125%: 1,185 150%: 1,181
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 57.0 115%: 75.0 125%: 0.0 150%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 33.00 50%: 67.00 75%: 100.00 100%: 133.00 115%: 153.00 125%: 166.00 150%: 200.00
% of Rated Load: 0%: 25%: 50%: 75%: 100%: 115%: 125%: 150%:
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Locked-Rotor Current (Amps): 201.00 Current (%): Torque (ft-lbs): 213.00 Torque (%): 161.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): Rated Output (Hp): 30.00
Curvepoint: No Load Current (Amps): 16.00 Current (%): Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 30.00
Curvepoint: Pull-Up Current (Amps): 190.00 Current (%): Torque (ft-lbs): 180.00 Torque (%): 137.0 Speed (RPM): 300 Rated Output (KW): Power Factor (%): Rated Output (Hp): 30.00
Curvepoint: Break-Down Current (Amps): 130.00 Current (%): Torque (ft-lbs): 290.00 Torque (%): 220.0 Speed (RPM): 1,140 Rated Output (KW): Power Factor (%): Rated Output (Hp): 30.00
Curvepoint: Full Load Current (Amps): 38.60 Current (%): Torque (ft-lbs): 132.00 Torque (%): 100.0 Speed (RPM): 1,190 Rated Output (KW): Power Factor (%): Rated Output (Hp): 30.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle